Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 2-Port Panel Mount Adapter, 20-Pin Motherboard IDC to 2x USB-A Female, 18 in.

Model Number: U321-18N-20P-PM


Adds two front-panel USB 3.0 ports to your computer via the motherboard’s 20-pin connector.
  • Supports data transfer speeds up to 5 Gbps
  • 20-pin IDC plug connects to computer’s motherboard
  • Dual USB-A ports attach to front panel with included screws
  • Corrosion-resistant gold-plated connectors
  • Backward compatible with previous USB generations

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U321-18N-20P-PM USB 3.0 2-Port Panel Mount Adapter adds two USB 3.0 ports to your computer. Consistent with current industry standards, this 18-inch cable attaches to your PC’s motherboard with a 20-pin IDC plug. The cable’s USB-A ports support USB 3.0 data transfer speeds up to 5 Gbps—perfect for sharing video, music, images and other large files. The dual USB-A ports attach to the computer’s front panel using the included screws. Gold-plated connectors resist corrosion and ensure optimal signal transfer. Molded construction with strain relief guarantees durability and long life. Flexible PVC jacket makes the blue cable easy to install in tight spaces. Backward compatible with previous USB generations.

Features

Adds USB 3.0 Capability to Your PC
  • Dual USB-A ports attach to your computer’s front panel with included screws
  • 20-pin IDC connector attaches to computer’s motherboard
  • Supports data transfer speeds up to 5 Gbps
  • Backward compatible with previous USB generations

Premium Construction for Premium Performance
  • Corrosion-resistant gold-plated connectors for optimal signal transfer
  • Fully molded construction with strain relief for durability and long life
  • Flexible PVC jacket easy to install in tight spaces
  • Conforms to industry standards

Package Includes

  • U321-18N-20P-PM USB 3.0 2-Port Panel Mount Adapter, 18 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191397
INPUT
Cable Length (ft.)1.5
Cable Length (in.)18
Cable Length (cm)45.72
PHYSICAL
ColorBlue
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 14 PIN (INTERNAL)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U322-010-BK | USB, Lightning & FireWire U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft.
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
U321-18N-20P-PM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.