Part Number: U324-001-KPA-BK
Adds a USB 3.0 female port to a fixed location, such as a universal keystone wallplate, panel, podium or kiosk. Gives your conference room, classroom, home theater room or retail establishment a professional, clutter-free look.
- Connects two USB-A devices, such as computers and flash drives
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Twisted 28/24 data/power lines
- Gold-plated contacts for optimal signal transfer
- Angled female connector for easy installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB-A female keystone jack connector snaps easily into universal keystone wallplate or panel
- Included panel mount adapter allows installation in motherboard, podium or kiosk
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Hides components out of sight to eliminate cable clutter
- Angled female connector for easy installation in tight spaces
- Compatible with all USB-A cables
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors with gold-plated contacts
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
Specifications
OVERVIEW
UPC Code | 037332195661 |
Product Type | USB Keystone |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 A (FEMALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.90 x 9.75 |
Shipping Weight (lbs.) | 0.09 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) | |
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Product Images