Part Number: U342-HGU3
This Model has been retired and has not been replaced. An Owner's Manual and other information for the U342-HGU3 is available on the model support page
Overview
Access a 10/100/1000 Mbps wired network without an internal Ethernet card. The RJ45 Gigabit Ethernet connection complies with IEEE 802.3, 802.3u and 802.3ab standards and supports IEEE 802.3az Energy Efficient Ethernet, as well as full- and half-duplex operations, Wake-on-LAN, jumbo frames, VLAN tagging and auto-MDIX. It also supports Checksum Offload Engine (COE) to reduce CPU loading.
The USB 3.0 ports achieve data transfer speeds up to 5 Gbps without compromising signal quality. They’re backward compatible with previous USB generations.
You can also stream movies, video games and other video content from your Surface device to a larger 4K-enabled television or monitor. Just connect the included Mini DisplayPort™ cable between the U342-HGU3’s Mini DisplayPort and your Surface. Then connect an HDMI cable (sold separately) between the U342-HGU3 and the television or monitor to see UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz.
Features
- Plug and play with no software or drivers needed
- Fits perfectly on Surface kickstand
- Recommended for accessing a Gigabit Ethernet LAN, transferring data, watching videos or connecting a printer or scanner
Add Up to 3 USB-A Devices to Your Surface
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
Join a Wired Gigabit Ethernet Network
- Ensures true 10/100/1000 Mbps Ethernet network speeds
- Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards
- Supports full- and half-duplex, Wake-on-LAN, jumbo frames, VLAN tagging and auto-MDIX
- Supports IPv4/IPv6 COE to reduce CPU loading
Watch 4K Content on a Larger Screen
- Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Mini DisplayPort cable included
- HDMI cable sold separately
System Requirements
- Any model Microsoft Surface or Surface Pro
Package Includes
- U342-HGU3 USB 3.0 Docking Station
- Mini DisplayPort cable, 7 in.
- External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.4A Max; Output: 5V, 2A), 5 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332198501 |
Product Type | Docking Station |
Accessory Type | Docking Station |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 1 |
Video Ports | MINI DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Video Ports Details | HDMI 1.4; DisplayPort 1.2 |
Resolutions Supported | HDMI Video Supports 3840 x 2160 (4K x 2K) @30Hz |
Max Supported Video Resolution | 4K x 2K (3840 x 2160) @30Hz |
Extended Mode | No |
Mirror Mode | No |
HDR Support | No |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 5.0 |
AC Power Adapter Cord Length (m) | 1.52 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Built-In Cable Length (ft.) | 0.66 |
Built-In Cable Length (in.) | 7.87 |
Product Length (ft.) | 1.5 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
AC Adapter | Input: 100V-240V, 50/60Hz, 0.4A Max Output: 5V 2A |
DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 1.9 |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 7 |
PC/Server Connections | USB |
Dock Connectors | (3) USB-A 3.0, RJ45, HDMI, Mini DisplayPort |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side A - Connector 2 | MINI DISPLAYPORT (FEMALE) |
Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Link); Yellow (Activity) |
CHARGING
Total Charging Watts | 0 |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 1.70 x 4.30 x 10.90 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.35 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158°F (-20 to 70°C) |
Storage Temperature Range | -4 to 185°F (-20 to 85°C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 6.4 BTU/Hr |
Operating Humidity Range | 10 to 90% RH, Non-Condensing |
Storage Humidity Range | 10 to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-A: 5V/0.9A (4.5W) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3az |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Displayport Specification | 1.2 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
N201-015-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) | |
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- USB 3.0 Docking Stations for Microsoft® Surface™
https://tripplite.eaton.com/video/usb-3-0-docking-stations-for-microsoft-surface-/146149
Product Images