Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft.

Model Number: U320-003-BK


Connects peripherals and patch bays with female USB-A ports to your computer, laptop or other compatible USB 3.0 device, such as a Chromebook™ or Microsoft® Surface®.
  • Supports data transfer rates up to 5 Gbps
  • Nickel-plated connectors with gold-plated contacts
  • Data flows both directions simultaneously
  • Twisted 28/24 AWG data/power lines
  • Backward compatible with earlier USB generations

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U320-003-BK USB 3.0 SuperSpeed A/A Cable (M/M) connects your computer, laptop or other compatible USB 3.0 device, such as Chromebooks and Surface tablets, to a USB-A peripheral or patch bay with a female port. This three-foot cable supports USB 3.0 data transfer rates up to 5 Gbps, which is ten times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by ten times for efficient power and little wait-time.

Backward compatible with earlier USB generations, the U320-003-BK features premium foil and braid shielding to deliver reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with gold-plated copper contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Connects Your USB Type-A Peripherals to Your Computer
  • Recommended for peripherals, patch bays, computers, laptops and other compatible USB 3.0 devices with female connectors
  • Supports data transfer rates up to 5 Gbps
  • Bi-directional data interface allows data to flow both directions
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded nickel-plated connectors for optimal signal quality
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Computer with USB-A female port
  • Peripheral or patch bay with USB-A female port

Package Includes

  • U320-003-BK USB 3.0 SuperSpeed A/A Cable (M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198747
INPUT
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.50
Shipping Weight (lbs.)0.12
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB; USB 3.0 (SuperSpeed)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
U320-003-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.