Part Number: U325-003
This Model has been retired and has not been replaced. More information for the U325-003 is available on the model support page
Features
USB Cable Connects USB Type-A Peripherals to Your Computer
This USB-A to USB-A cable is ideal for connecting high-speed USB 3.2 Gen 1 equipment, such as a patch bay or other USB peripherals, to your computer, laptop or other compatible device, such as a Chromebook or Microsoft Surface. Additionally, the U325-003 cable is recommended for use with Tripp Lite’s U325-000-KP-BK, U325-000-KPA-BK and U325-001-KPA-BK USB couplers.
Supports USB 3.2 Gen 1 Speeds for a Faster, More Efficient Signal
The U325-003 supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps—10 times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times for efficient power and little wait-time. The U325-003 is also backward compatible with previous USB generations, so you can continue to use legacy USB 2.0 and USB 1.1 peripherals.
Filtering EMI/RFI Line Noise and Eliminating Cable Strain Help Your Equipment Perform Better
Foil and braid shielding blocks disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. Integral strain relief gives the U325-006 extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
System Requirements
- Computer with USB-A female port
- Peripheral or patch bay with USB-A female port
Package Includes
- U325-003 USB 3.2 Gen 1 SuperSpeed A/A Cable (M/M), Black, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332205094 |
Technology | USB; USB 3.x |
Host Connector | USB A (MALE) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5mm |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.15 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Panel Mount
Model Number | Description | |
---|---|---|
U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black | |
U325-000-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black | |
U325-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) |
Documents & Downloads
Useful Web Pages
Product Images