Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Converts a standard USB port into a more convenient up-angled USB port in tight spaces, such as behind furniture or against a wall.
  • Recommended for powering computers, printers and other home/office peripherals
  • 90-degree-angled form factor is ideal for tight spaces, such as flush against a wall
  • Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
  • Durable one-piece molded adapter fits easily in pocket or bag for connecting anywhere
  • Plug-and-play operation with no software required for easy, immediate installation

Features

One-Piece Adapter Connects Computers, Printers, Modems and Other USB Equipment
This palm-sized USB adapter connects your computer, laptop or other compatible USB-A device, such as a Chromebook or Surface Pro tablet, to a USB-A keyboard, printer, portable hard drive, flash drive, patch panel or other peripheral. It supports USB 3.0 data transfer speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The fully molded piece is small enough to carry in your pocket, purse or laptop bag.
Up-Angle USB-A Port Makes Connecting and Disconnecting Easier in Tight Spaces
The female USB connector is designed at a 90-degree up angle, which makes it easier to reach in from above to connect cables where space is at a premium. This helps you, for instance, save space in your workspace by letting you push your PC flush against the wall or the back of a cabinet. Instead of leaving space in the rear for protruding USB cables, the U324-000-UP allows you to connect cables parallel to your computer.

Package Includes

  • U324-000-UP USB 3.0 SuperSpeed Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248671
TechnologyUSB 3.x
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Unit Dimensions (hwd / in.)0.640 x 0.690 x 1.000
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity10% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.