Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Extension Cable - USB-A to USB-A, M/F, Black, 3 ft. (0.9 m)

Model Number: U324-003-BK New


3-foot extension cord connects two devices with USB-A connectors or extends your existing USB cable by 3 feet.
  • Recommended for connecting computers, hard drives and other USB-A devices
  • Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
  • Bi-directional data interface allows data to flow both directions simultaneously
  • Adds 3 ft. to your existing USB connection to provide flexibility in placing devices
  • Ideal replacement for worn-out or missing 3 ft. extension cord

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

3-Foot Extension Cable Connects Computers, Printers, Modems and Other USB Equipment
This USB 3.0 SuperSpeed Type-A Extension Cable (M/F) attaches to your current USB 3.0 cable to extend it by three feet. It connects your computer, laptop or other compatible USB 3.0 device, such as a Chromebook or Surface tablet, to a USB-A keyboard, printer, portable hard drive, patch panel or other peripheral. The three-foot length helps reduce cable clutter and minimize the risk of tripping.
Transfers Data at SuperSpeed Transfer Rates up to 5 Gbps
The U324-003-BK supports USB 3.0 speeds up to 5 Gbps—ten times the speed of USB 2.0—and better power efficiency with no device polling and lower active and idle power requirements. The cable’s bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times. The cable is backward compatible with previous USB generations, allowing you to use it with legacy devices.

Typical Applications

  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 3 ft. to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • U324-003-BK USB 3.0 SuperSpeed Extension Cable, A to A, M/F, Black, 3 ft.

System Requirements

  • Devices and cable with USB-A connectors (USB 3.0 capability required to reach USB 3.0 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224859
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5
ColorBlack
Material of ConstructionPVC
Unit Packaging TypePolybag
Wire Gauge (AWG)28/24
ENVIRONMENTAL
Operating Temperature Range32 ~ 122F (0 ~ 50C)
Storage Temperature Range-13 ~ 185F (-25 ~ 85C)
Relative Humidity15 ~ 85% Relative Humidity
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U322-010-BK | USB, Lightning & FireWire U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft.
U360-007-IND | USB, Lightning & FireWire U360-007-IND 7-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable
U360-010 | USB, Lightning & FireWire U360-010 10-Port USB 3.0 SuperSpeed Hub with USB Charging
U360-010-IND | USB, Lightning & FireWire U360-010-IND 10-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

Resources & Downloads

support icon

Do you own a
U324-003-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.