Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Extension Cable - USB-A to USB-A, M/F, Blue, 16 ft.

Model Number: U324-016 New


Extension cord connects two devices with USB-A connectors or extends your existing USB cable by 16 feet.
  • Recommended for connecting computers, hard drives and other USB-A devices
  • Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
  • Bi-directional data interface allows data to flow both directions simultaneously
  • 16 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing 16 ft. extension cord

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

16-Foot Extension Cable Connects Computers, Printers, Modems and Other USB Equipment
This USB 3.0 SuperSpeed Type-A Extension Cable (M/F) attaches to your current USB 3.0 cable to extend it by 16 feet. It connects your computer, laptop or other compatible USB 3.0 device, such as a Chromebook or Surface Pro tablet, to a USB-A keyboard, printer, portable hard drive, patch panel or other peripheral. The 16-foot length allows you great flexibility in placing equipment with respect to the power outlet.

Transfers Data at SuperSpeed Transfer Rates up to 5 Gbps
The U324-016 supports USB 3.0 speeds up to 5 Gbps—10 times the speed of USB 2.0—and better power efficiency with no device polling and lower active and idle power requirements. The cable’s bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times. Sync-N-Go technology allows the cable to quickly detect and sync the connected devices. The cable is backward compatible with previous USB generations, allowing you to use it with legacy devices.

Typical Applications

  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 16 ft. to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • U324-016 USB 3.0 SuperSpeed Extension Cable, A to A, M/F, Blue, 16 ft.

System Requirements

  • Devices and cable with USB-A connectors (USB 3.0 capability required to reach USB 3.0 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241467
INPUT
Cable Length (ft.)16
Cable Length (in.)192
Cable Length (cm)487.68
Product Length (in.)192
Product Length (cm.)487.68
Product Length (ft.)16
Product Length (m.)4.87
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5MM
ColorBlue
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.43
Unit Packaging TypePolybag
Wire Gauge (AWG)28/28/24
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-43 to 158 F (-40 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
U324-016

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.