Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB 3.0 SuperSpeed Hub

Model Number: U360-004-R


  • USB 3.0 SuperSpeed Compatible
  • 5Gbps Transfer Speed - 10X as fast as USB 2.0
  • All 4 ports are USB Battery Charging (BC) 1.2-compliant, providing up to 1.5A for charging mobile devices
  • External power supply included for use with more power hungry devices

***NOTE***If your hub features white housing, see the FAQ tab on this page.
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lites U360-004-R USB 3.0 SuperSpeed 4-port hub carries your data from a USB3.0 enabled computer at a blazing 5Gbps transfer rate. Connect to a variety of USB enabled devices such as USB external hard drives, cameras, printers and more. Backward compatible to previous USB generations. Bus powered for use with devices that require minimal power. For more power hungry devices, an external power supply is included. Sleek, compact design is perfect for USB port expansion.

Features

  • USB 3.0 SuperSpeed compatible
  • 5Gbps Transfer Speed - 10X as fast as USB 2.0
  • Supports USB Battery Charging (BC) specification v1.2
  • On bus-power, 900mA from the USB 3.0 computer port is shared between all four ports
  • The included external power supply provides 2A of power, allowing each port to provide up to 1.5A of charging power to mobile devices.
  • Plug-and-Play - No Drivers Required
  • 1 Upstream and 4 Downstream USB ports

System Requirements

Windows, MAC, or Linux computer with an available USB 3.0 port

Package Includes

  • USB 3.0 SuperSpeed 4-Port Hub
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • USB 3.0 Cable, 3-ft.
  • User manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161154
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)5
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.35 x 2.87 x 4.72
Shipping Weight (lbs.)0.66
Unit Packaging TypeBox
Unit Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range-4 to 158 F (-20 to 70 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  2.4 BTU/Hr
Power Consumption (Watts)0.7
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB Port
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Please ensure that you are using the latest firmware. Firmware can be downloaded from our website, which addresses performance issues with the white housing version of the U360-004-R.
Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360004R model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U322-015 | USB, Lightning & FireWire U322-015 USB 3.0 SuperSpeed Device Cable (AB M/M), 15 ft.
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U324-010 | USB, Lightning & FireWire U324-010 USB 3.0 SuperSpeed Extension Cable (AA M/F), 10 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
U360-004-R

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.