Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds a USB 3.0 Type-A female port to a universal keystone wallplate, outlet box or panel. Ideal for giving your conference room a professional, clutter-free look.

  • Connects two USB-A devices, such as computers and flash drives
  • Data transfer rates up to 5 Gbps
  • Data flows both directions simultaneously
  • Twisted 28/24 data/power lines
  • Backward compatible with earlier USB generations

Features

Mount a USB 3.0 Type-A Port in a Fixed Location
  • USB-A female keystone jack connector snaps easily into universal keystone wallplate, outlet box or panel
  • Gives your conference room a professional, clutter-free look
  • Connects computers, keyboards, external hard drives, flash drives and other USB-A devices
  • Data transfer rates up to 5 Gbps
  • Bi-directional data interface allows data to flow both directions
  • Backward compatible with earlier USB generations

Premium Construction for Superior Signal Transfer
  • Premium foil and braid shielding for error-free signal quality and EMI/RFI protection
  • Molded nickel-plated connectors and gold-plated copper contacts
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Rugged PVC jacket

Package Includes

  • U324-003-KJ USB 3.0 SuperSpeed Keystone Jack Type-A Extension Cable (M/F), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192424
TechnologyUSB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlue
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Faceplates & Boxes

  Model Number Description
4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-04-WH N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-WH N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.