Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

Model Number: U352-000-MD-AL


Transfer data between your tablet, laptop, Ultrabook, Chromebook or computer and a wide variety of memory cards via the USB port on your electronic device.
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Backward compatible with previous USB generations
  • Compatible with all USB-enabled operating systems
  • No software, drivers or external power supply required
  • Fits easily into pocket, backpack, briefcase or laptop bag
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

If your tablet, laptop, Ultrabook, Chromebook or computer doesn’t have a built-in memory card reader, but does have a USB port, the U352-000-MD-AL USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer can easily transfer data between your device and a wide variety of memory cards.

The U352-000-MD-AL supports USB 3.0 transfer speeds up to 5 Gbps, which is 10 times faster than USB 2.0. Backward compatible with previous USB generations, so data can still transfer regardless of your device. Compact aluminum case with built-in 6-inch USB cable fits easily into your pocket, backpack, briefcase or laptop bag, so you can read and write files at a moment’s notice. No software, drivers or external power supply required.

Supporting the latest industry standards, the U352-000-MD-AL is compatible with a wide range of SD (Secure Digital), Micro SD and CF (CompactFlash) memory cards, including:

  • SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC

  • Micro SD Cards: MicroSD (TransFlash), microSDHC

  • CF Cards: CompactFlash Type I/II, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF

Features

High-Speed Data Transfer
  • Ideal for transferring photos, documents, hi-def audio and video, and other files between a memory card and your tablet, laptop, Ultrabook, Chromebook or computer
  • Supports the connection of one memory card at a time
  • Built-in 6 in. USB cable connects to device’s USB port
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Backward compatible with previous USB generations

Plug-and-Play Convenience
  • No software, drivers or external power supply required
  • Compact case made from lightweight aluminum
  • Fits easily into your pocket, backpack, briefcase or laptop bag
  • Compatible with all USB-enabled operating systems

Compatible with Wide Range of Memory Cards
  • SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
  • Micro SD Cards: MicroSD (TransFlash), microSDHC
  • CF Cards: CompactFlash Type I/II, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF

System Requirements

  • Tablet, laptop, Ultrabook, Chromebook or computer with USB port (USB 3.0 port required for USB 3.0 speeds)
  • Supports the connection of one memory card at a time

Package Includes

  • U352-000-MD-AL USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190505
PHYSICAL
ColorSilver; White
Shipping Dimensions (hwd / in.)1.20 x 4.90 x 3.90
Shipping Weight (lbs.)0.22
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1SD (FEMALE)
Side B - Connector 2MS (FEMALE)
Side B - Connector 3CF (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub
U360-007 | USB, Lightning & FireWire U360-007 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U352-000-MD-AL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.