Part Number: U352-000-MD
This Model has been retired and replaced by U352-000-MD-AL. More information for the U352-000-MD is available on the model support page
Overview
Features
- USB 3.0 to SD/CF/MS card reader
- Allows for the simultaneous connection of multiple memory cards
- Up to 5 Gbps data transfer rates
- Backward compatible to USB 2.0 and USB 1.1
- Plug and Play - no software / drivers needed
- Compatible with all USB enabled operating systems
- USB Bus powered - no external power required
System Requirements
- Allows for the simultaneous connection of multiple memory cards
Package Includes
- USB 3.0 Multi-Drive SD / CF/ MS Card Reader
Specifications
OVERVIEW
UPC Code | 037332173478 |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | SD (FEMALE) |
Side B - Connector 2 | MICRO SD (FEMALE) |
Side B - Connector 3 | CF (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.00 x 5.70 x 5.50 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.0815 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images