Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a 2.5 in. SATA HDD or SSD to your laptop or computer’s USB port for extra storage, quick disk formatting and fast data transfer.

  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Works up to 70% faster when connected to UASP host controller
  • Compatible with SATA HDDs and SSDs up to 4 TB
  • Plug-and-play—no external power supply required
  • Compatible with all USB-enabled operating systems
  • 3-year limited warranty

Overview

The U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable connects a 2.5-inch SATA hard disk drive (HDD) or solid state drive (SSD) to an available USB port on your laptop or computer. This lets you back up important data, retrieve data from an old hard drive, or store information on an external drive that you can take with you to another computer.

This adapter cable supports USB 3.0 data transfer rates up to 5 Gbps. Its UASP (USB Attached SCSI Protocol) feature reduces latency and allows the cable to perform up to 70% faster when connected to a UASP-enabled host controller.

Perfect for storing and sharing large files, such as music and video files, the U338-06N-SATA-B is compatible with SATA drives up to 4 TB. Just insert the drive into the 22-pin SATA connector, and attach the built-in USB 3.0 cable to your computer.

The U338-06N-SATA-B accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, as well as USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds. It supports LBA-48 bit (Logical Block Addressing) and USB Mass Storage Class Bulk-Only Transport. No software, drivers or external power supply is required. Compatible with all USB-enabled operating systems.

Features

Quickly Connects a SATA Drive to Your Computer’s USB Port
  • Recommended for backing up, retrieving and storing large data files
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Features UASP for performance up to 70% faster when connected to UASP-enabled host controller

Compatible with 2.5 in. SATA HDDs and SSDs Up to 4 TB
  • Accepts SATA III, SATA II and SATA I drives
  • Backward compatible with previous USB generations
  • Supports LBA-48 bit and USB Mass Storage Class Bulk-Only Transport

Easy to Use
  • Plug-and-play—no software, drivers or external power supply needed
  • Compatible with all USB-enabled operating systems

System Requirements

  • Any USB-enabled operating system
  • Available USB port (USB 3.0 required to achieve USB 3.0 speeds)
  • 2.5 in. SATA drive
  • UASP-enabled host controller required for UASP performance

Package Includes

  • U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199287
TechnologySATA/eSATA
INPUT
Bus Powered  Yes
Product Length (in.)6
POWER
Power Consumption (Watts)5
CONNECTIONS
Number of Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Read, Write, Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)7.10 x 4.30 x 0.50
Shipping Weight (lbs.)0.06
Unit Dimensions (hwd / in.)0.512 x 2.795 x 0.709
Unit Packaging TypePolybag
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  17.1 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Attached SCSI (UAS or UASP) is a computer protocol for transferring data to and from external USB storage devices, such as hard drives, solid state drives and flash drives.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.