Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader

Model Number: U352-000-SD


Transfers data from an SD or Micro SD memory card to your computer, tablet or laptop via your device’s USB 3.0 port.
  • USB 3.0 SuperSpeed data transfer rates up to 5 Gbps
  • Supports latest memory card formats, including SDXC and SDHC
  • Backward compatible with previous USB generations
  • Plug-and-play with no external power supply required
  • Fits easily into pocket, backpack, briefcase or laptop bag
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

If your computer, tablet or laptop doesn’t have a built-in memory card reader, but does have a USB port, the U352-000-SD USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader is an essential tool. It easily transfers photos, documents, HD video and other files from a wide variety of memory cards to your device. Just plug the U352-000-SD into your device’s USB slot, and insert an SD or Micro SD card to begin reading files. All the latest memory card formats are supported.

If your device has a USB 3.0 port, the U352-000-SD transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0 card readers. It’s backward compatible with previous USB generations, so data can transfer regardless of your device. The compact unit fits easily into your pocket, backpack, briefcase or laptop bag, so you can access memory card files at a moment’s notice. No software, drivers or external power supply required. Compatible with all USB-enabled operating systems.

Features

High-Speed Data Transfer to Your Device
  • Recommended for transferring photos, documents, HD video and other files from a memory card to your computer, tablet or laptop
  • Supports the connection of one memory card at a time
  • Supports latest memory card formats, including SDXC and SDHC
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Backward compatible with previous USB generations

Plug-and-Play Convenience
  • Fits easily into your pocket, backpack, briefcase or laptop bag
  • No software, drivers or external power supply required
  • Compatible with all USB-enabled operating systems

System Requirements

  • Computer, tablet or laptop with USB port (USB 3.0 port required for USB 3.0 speeds)
  • Supports the connection of one memory card at a time
  • Compatible with the following memory cards:
  • SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
  • Micro SD Cards: MicroSD (TransFlash), microSDHC

Package Includes

  • U352-000-SD USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201232
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.75 x 5.60 x 2.50
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1MICRO SD (FEMALE); SD (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub
U360-007 | USB, Lightning & FireWire U360-007 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U352-000-SD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.