Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB 3.0 SuperSpeed Slim Hub, 5 Gbps - 4 xUSB-A , Portable, Aluminum

Model Number: U360-004-4A-AL


USB 3.0 portable hub adds 4 USB-A ports to your laptop, Ultrabook, Chromebook, PC, tablet or other USB device.
  • Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
  • Supports USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
  • Slim aluminum housing fits easily into purse or laptop bag for use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

USB-A 3.0 Hub Connects 4 USB Peripherals to Your Computer or Laptop
This USB-A hub allows you to connect up to four USB peripherals to your laptop, Ultrabook, Chromebook, PC, tablet or other USB device. You can expand the potential of your device by connecting USB peripherals that can help you do your job faster, easier and better, such as an external hard drive, keyboard/mouse, power meter and printer.
Connects USB Peripherals and Transfers Data at Fast USB 3.0 Speeds
All four USB ports transfer data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Ready to Use Right Out of the Package
The hub connects to your computer via its built-in USB cable, saving you the expense and effort of buying a cable. The four-port hub requires no software, drivers or external power. The slim aluminum case fits easily into a pocket, briefcase or laptop bag for connecting on the go.

Typical Applications

  • Connect up to 4 USB peripherals, such as an external hard drive, MP3 player, power meter and printer
  • Transfer files quickly to and from a USB thumb drive
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
  • Download photos from a digital camera

Package Includes

  • U360-004-4A-AL USB 3.0 SuperSpeed Slim Hub, Aluminum Housing

System Requirements

  • Laptop, Ultrabook, Chromebook, PC, tablet or other device with USB-A connector (USB 3.0 port needed to achieve USB 3.0 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214003
INPUT
Bus Powered  Yes
Product Length (in.)8.5
Product Length (cm.)21.6
Product Length (ft.)0.71
Product Length (m.)0.22
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Blue - Power
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionAluminum
Unit Dimensions (hwd / in.)1.6 x 2.4 x 0.4
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range14 to 167 F (-10 to 75 C)
Relative Humidity0% to 85% RH, Non-Condensing
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
USB Power Delivery (PD) Charging SupportNo
TechnologyUSB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U322-010-BK | USB, Lightning & FireWire U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft.
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U360-004-4A-AL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.