Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

Model Number: U338-000-SATA


Format new hard drives, or salvage data off old drives
  • SuperSpeed (5Gbps) / Hi-Speed (480 Mbps) / Full-Speed (12 Mbps) Compliant
  • SATA III (6Gbps) / SATA Gen2i (3Gbps) / Gen1i (1.5Gbps) Compliant
  • For 2.5 in. to 3.5 in. SATA Hard Drives
  • Supports drives up to 4TB
  • Compatible with Windows (up to 10), MAC, LINUX
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter allows connection to a Serial ATA Hard drive (2.5" / 3.5" ). Configure hard drives without having to install them first, or, pull data from a crashed computer hard drive to a new computer. The unit features a 22-Pin SATA Data + Power connector, and USB 3.0 Micro-B connector . Works with any 2.5 in. to 3.5 in. SATA Hard Drive. The U338-000-SATA is compatible with Windows (up to 10) and Mac, and can be connected to older USB generation computers ( 2.0 and 1.1, at slower speeds )

Features

  • USB 3.0 and below compliant
  • SATA III ( 6Gbps ) and below compliant
  • Supports Plug-and-Play...No Drivers or Software needed
  • Supports LBA-48 bit ( Logical Block Addressing )
  • Supports USB Mass Storage Class Bulk-Only Transport
  • 22-Pin SATA Data + Power connector
  • Compatible with 2.5" / 3.5" SATA Hard drives
  • Supports drives up to 4TB
  • Compatible with Windows (up to 10), Mac, Linux

System Requirements

  • Computer with USB 3.0 port ( 2.0 and 1.1 compatible, but at slower transfer speeds )
  • SATA 2.5" or 3.5" Hard Drive

Package Includes

  • U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter
  • USB 3.0 Micro-B Cable, 2.5 ft.
  • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A )
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182135
AC AdapterInput: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.00 x 3.20 x 5.00
Shipping Weight (lbs.)0.56
ENVIRONMENTAL
Operating Temperature Range-20C to +85C
Storage Temperature Range-20C to +70C
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); SATA/eSATA; USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.