Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.


Connect USB 3.0 computers to USB 3.0 enabled peripherals such as hard drives and printers.
  • 3-ft SuperSpeed USB 3.0 A-B Cable
  • 10 times faster than USB 2.0 with transfer rates up to 5 Gbps

View Full Product Details

Tripp Lite Part Number

U322-003-BK

Have a Question?
Contact Us

Overview

Tripp Lite's SuperSpeed USB 3.0 cable brings significant performance enhancements to the ubiquitous USB standard while remaining compatible with the billions of USB enabled devices currently deployed in the market. SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB (up to 5Gbps) as well as improved power efficiency. USB 3.0 utilizes a bi-directional data interface rather than USB 2.0's half-duplex arrangement where data can only flow in one direction at a time, giving a ten-fold increase in theoretical bandwidth.

Features

  • 3-ft USB 3.0 SuperSpeed Cable - Black
  • SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps
  • Sync-N-Go technology minimizes user wait-time
  • Provides Optimized Power Efficiency...No device polling and lower active and idle power requirements
  • Backwards compatible with USB 2.0. Devices operate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices

System Requirements

  • Computers and peripherals with USB 3.0 capability

Package Includes

  • 3-ft. USB 3.0 SuperSpeed A-B Device Cable - Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183118
INPUT
Cable Length (ft.)3
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)0.25 x 2.00 x 8.80
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB 3.0 (SuperSpeed); USB
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
U322-003-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.