Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • USB 3.0 SuperSpeed Compatible
  • 5Gbps Transfer Speed - 10X as fast as USB 2.0
  • All 4 ports are USB Battery Charging (BC) 1.2-compliant, providing up to 1.5A for charging mobile devices
  • External power supply included for use with more power hungry devices
***NOTE***If your hub features white housing, see the FAQ tab on this page.
  • 3-year limited warranty

Overview

The U360-004-R USB 3.0 SuperSpeed 4-port hub carries your data from a USB 3.0 enabled computer at a blazing 5 Gbps transfer rate. Connect to a variety of USB enabled devices such as USB external hard drives, cameras, printers and more. Backward compatible to previous USB generations. Bus powered for use with devices that require minimal power. For more power-hungry devices, an external power supply is included. Sleek, compact design is perfect for USB port expansion.

Features

  • USB 3.0 SuperSpeed compatible
  • 5Gbps Transfer Speed - 10X as fast as USB 2.0
  • Supports USB Battery Charging (BC) specification v1.2
  • On bus-power, 900mA from the USB 3.0 computer port is shared between all four ports
  • The included external power supply provides 2A of power, allowing each port to provide up to 1.5A of charging power to mobile devices.
  • Plug-and-Play - No Drivers Required
  • 1 Upstream and 4 Downstream USB ports

System Requirements

Windows, MAC, or Linux computer with an available USB 3.0 port

Package Includes

  • USB 3.0 SuperSpeed 4-Port Hub
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • USB 3.0 Cable, 3-ft.
  • User manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161154
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
DC Barrel PlugOD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)0.7
Output Power Capacity (Amps)1.50
CONNECTIONS
Number of Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
CHARGING
Charging Ports(4) USB-A: 5V 1.5A (7.5W)
Charging Ports DetailsAny of the 4 ports
Charging Amps per Port1.5
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.35 x 2.87 x 4.72
Shipping Weight (lbs.)0.61
Unit Dimensions (hwd / in.)1.000 x 4.000 x 2.500
Unit Packaging TypeBox
Unit Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  2.4 BTU/Hr
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsFCC; UL; cUL; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) U322-015 U322-015 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) U324-010 U324-010 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.