Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

Model Number: U339-000


  • Plug in 2.5" or 3.5" SATA drives for instant external storage
  • Plug and Play - no tools, software or configuration required
  • Connect via USB 3.0 computer port
  • Super Speed USB 3.0 - Up to 5 Gbps transfer speeds
  • Compatible with Windows (up to 10) and Mac
  • 3-year limited warranty

Overview

Tripp Lite's USB 3.0 SATA Hard Drive Dock gives you a quick and easy way to set up an external hard drive storage system. Plug the docking station into an available USB 3.0 port on your computer, then insert a 2.5" or 3.5" SATA drive for an instant external storage device. Transfer data at SuperSpeed USB 3.0 rates up to 5 Gbps ( provided computer is USB3.0 capable ). Far easier than installing the hard drive internally or in a caddy, the USB3.0/SATA Dock is easy to use, convenient and practical. Backward compatible to older USB 2.0 and 1.1 computers ( 480mbps and 12mbps transfer speeds respectively ). Includes 100-240V AC Adapter, and 4-ft. USB 3.0 cable. ( No disk drives are included with this unit ) Compatible with Windows (up to 10) and Mac.

Features

  • Instant SATA external storage for 2.5" and 3.5" SATA drives
  • Plug-n-Play (no software or configuring needed)
  • USB 3.0 SuperSpeed transfer rates up to 5 Gbps
  • Heavy-weighted base for stability
  • Compatible with Windows (up to 10) and Mac

System Requirements

  • 2.5" or 3.5" SATA hard drive
  • Computer with an available USB port. USB 3.0 port is required to achieve maximum speeds.
  • Compatible with Windows (up to 10) and Mac

Package Includes

  • U339-000 USB 3.0 SATA Hard Drive Dock
  • USB 3.0 Device Cable
  • External Power Supply with NEMA 1-15P Plug (100-240 VAC, 50/60Hz, 0.6A; Output: 12V, 2A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175588
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)12V / 2A
External Power Supply Cord Length (ft.)4.9
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power); Blue (Read, Write)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)3.10 x 5.20 x 6.70
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)2.3 x 5.1 x 3
Unit Packaging TypeBox
Unit Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 149 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  81.9 BTU/Hr
Power Consumption (Watts)24
CONNECTIONS
Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB 3.0 (SuperSpeed); SATA/eSATA; USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub
U360-412 | USB, Lightning & FireWire U360-412 6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port
USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
Computer & Storage
  Model Number Description
P950-02M | Computer & Storage P950-02M eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 6 ft. (2M)
P950-18I | Computer & Storage P950-18I eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in.
P950-36I | Computer & Storage P950-36I eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.