Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

Model Number: U360-412


Charge an iPad or tablet via a USB hub.
  • USB 3.0 Hub with two USB 3.0 SuperSpeed ports and four USB 2.0 High-Speed ports
  • One dedicated port for Tablet charging ( 5V, 2A )
  • USB 3.0 ports support up to 900mA per port
  • USB 2.0 ports support up to 500mA per port
  • Plug-and-Play - no software or drivers required
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U360-412 USB 3.0 Charging Hub plugs into a computer's USB 3.0 port and provides two USB 3.0 SuperSpeed peripheral ports, four USB 2.0 High-Speed peripheral ports, and one charging port for charging tablets such as an iPad. Two of the USB 2.0 ports have convenient top plugging, for thumb drive access. Dedicated 2AMP charging port supplies the extra amperage needed to charge tablets, which most USB hubs do not include. Plug-and-Play... no software or drivers required. Automatically switches to the highest speed supported by the peripheral. Windows (compatible with Windows 10) and Mac compatible.

Features

  • USB 3.0 ports support 5Gbps transfer speeds when plugged into a USB 3.0 computer and peripheral
  • USB 2.0 ports support High-Speed 480Mbps speeds
  • Charging port provides 5V,2A for tablet ( iPad ) full battery charging
  • USB 3.0 ports support up to 900mA per port
  • USB 2.0 ports support up to 500mA per port
  • The included external power supply provides 4A of power, to be shared between the hub ports (up to 2A for iPad charging port, up to 900mA per USB 3.0 port, up to 500mA per USB 2.0 port)
  • Top mount ports for Thumb Drive connections
    Plug-and-Play
  • No software or drivers required
  • Windows (compatible with Windows 10) and Mac compatible
  • Overcurrent protection
  • LED power indicator light

System Requirements

  • USB 3.0 or 2.0 computer
  • USB 3.0 or 2.0 peripherals

Package Includes

  • USB 7-port Hub
  • USB 3.0 A-B cable, 3ft
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173560
AC AdapterInput: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A
OUTPUT
Charging Ports / Amps(1) 2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)5V / 4A
External Power Supply Cord Length (ft.)5
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)3.00 x 4.60 x 5.50
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)1 x 4 x 2.25
Unit Packaging TypeBox
Unit Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range-4 to 158 F (-20 to 70 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  5.5 BTU/Hr
Power Consumption (Watts)1.6
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
CONNECTIONS
Ports7
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Side B - Connector 2(5) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360412 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10-ft.
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U324-010 | USB, Lightning & FireWire U324-010 USB 3.0 SuperSpeed Extension Cable (AA M/F), 10-ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10-ft.
USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U360-412

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.