Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Multiport Adapter with 4K HDMI, USB-A, GbE and 100W PD 3.0, HDCP, Gray


4K USB-C adapter connects a 4K HDMI monitor, USB peripheral and wired Gigabit Ethernet network to a USB-C or Thunderbolt 3 device.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 4K @ 30 Hz (3840 x 2160)
  • Power Delivery port provides 5A (100W) power output for charging connected device
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • USB-A port supports USB 3.1 Gen 1 speeds up to 5 Gbps for fast data transfers
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-06N-H4GUSC

Have a Question?
Contact Us

Features

USB 3.1 Type-C Adapter Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB 3.1 C adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as Tripp Lite’s P568-Series high-speed HDMI cables, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 4K @ 30 Hz (3840 x 2160), as well as HDCP 1.4 and HDMI 1.4 compatibility. It’s backward compatible with 1080p displays, allowing you to use it with older equipment.
Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and provides up to 1.5 amps (7.5 watts) for charging and powering mobile devices. It transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB Type-C adapter is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
PD Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery 3.0 port provides power output up to 5 amps (100 watts), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (such as Tripp Lite’s N201-Series Cat6 snagless patch cables, sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. About the size of a credit card, the U444-06N-H4GUSC fits easily into a pocket, purse or laptop bag for convenient connections on the go.

Typical Applications

  • Play 4K video from your MacBook or Chromebook on a large-screen HDTV
  • Give a video presentation at a meeting, training session or conference
  • Write and edit multiple documents on a bigger monitor
  • Stream 4K video for digital signage at a trade show
  • Charge and power a USB-C or Thunderbolt 3 device
  • Connect a USB peripheral, such as an external hard drive, printer or hub
  • Upload data from your notebook or download data from the Ethernet at true 10/100/1000 Mbps speeds

Package Includes

  • U444-06N-H4GUSC USB-C 3.1 to HDMI 4K Adapter with PD Charging, Gray
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238764
INPUT
Built-In Cable Length (ft.)0.392
Built-In Cable Length (m)0.199
Built-In Cable Length (in.)4.7
Built-In Cable Length (cm)11.938
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.1524
BATTERY
Battery Charging (1.2 Port)Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite = Connected, Orange = Working
CHARGING
Charging Ports / Amps1.5A; 5A
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
PHYSICAL
Cable Jacket RatingVW-1
ColorGray
Material of ConstructionAluminum
Unit Dimensions (hwd / in.).51 x 1.77 x 3.35
Unit Packaging TypeBox
Unit Weight (lbs.)0.2028
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range14 to 158°F (-10 to 70°C)
Operating Humidity Range10% to 85% RH, non-condensing
Storage Humidity Range5% to 90% RH, non-condensing
Power Provided to Connected Device(s)USB-C PD Charging = 20V/5A (100W), USB-A BC 1.2 = 5V/1.5A (7.5W)
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1RJ45 (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Side B - Connector 3USB Type-C (FEMALE)
Side B - Connector 4USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution4K @ 30 Hz (3840 x 2160)
HDMI Specification1.4
HDCP Specification1.4
USB Hub PortsYes
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyCat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Copper Network Cables

  Model Number Description
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-006-BK | Copper Network Cables N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.

Digital Signage & Audio/Video

  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

Network Cables & Adapters

  Model Number Description
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-006-BK | Network Cables & Adapters N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.

USB, Lightning & FireWire

  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
U420-003 | USB, Lightning & FireWire U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.

USB Cables

  Model Number Description
U322-003 | USB Cables U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U420-003 | USB Cables U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.