Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.1 Gen 1 (5 Gbps) USB-C to CFast 2.0 Card and SATA III Adapter, Thunderbolt 3 compatible

Model Number: U438-CF-SATA-5G


Connects a CFast 2.0 memory card and/or SATA drive to your computer, laptop, netbook, tablet or hub’s USB-C or Thunderbolt 3 port.
  • Ideal for photographers and videographers who need to upload large files quickly
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Compatible with 2.5 in. SATA I, II and III HDDs and SSDs up to 2 TB
  • Works with all major operating systems, including Windows, Mac and Linux
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Quickly Downloads Photos and Videos from a CFast 2.0 Card to Your Laptop or MacBook
This card reader and adapter provides a fast and simple way to download photos and videos from a CFast memory card to a computer. Ideal for photographers and videographers, this unit connects to your computer, laptop, MacBook, Chromebook, Ultrabook, tablet or hub’s USB-C or Thunderbolt 3 port via its built-in cable. Just insert your CFast 1.0 or 2.0 memory card into the unit’s slot to transfer high-resolution image and video files in a hurry. A blue LED indicates when the CFast card is ready for reading or writing.
Also Connects a 2.5 in. SATA Drive to Your Computer, Laptop, Netbook, Tablet or Hub
This unit is also recommended for backing up important data, retrieving old data and storing new data without the time, trouble and expense of installing a SATA drive inside your computer. Just connect a 2.5-inch SATA III, II or I hard disc drive (HDD) or solid state drive (SSD) up to 2 TB to the adapter, which allows you to download data to your computer or use the SATA drive as extra storage space. A red LED indicates when the SATA drive is ready for reading or writing. The SATA drive and CFast memory card can both be used at the same time.
Transfers Data at Fast USB 3.1 Gen 1 Speeds
The adapter supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It’s backward compatible with previous USB generations, allowing you to use it with older equipment. It also reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
It’s Plug-and-Play, So You Can Begin Transferring Important Files Right Away
No software, drivers or external power is needed. The adapter works with all major operating systems, including Windows, Mac and Linux. The portable unit is about the size of a credit card, so you can easily take it with you in a backpack, briefcase, laptop bag or even your pocket.

Typical Applications

  • Transfer high-definition video and image files between a digital camera or camcorder and your computer or laptop
  • Load a file onto a SATA drive or CFast memory card at the office for presenting on a different computer elsewhere
  • Temporarily store data that cannot be emailed to another computer or uploaded to cloud storage

Package Includes

  • U438-CF-SATA-5G USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-C and Thunderbolt 3
  • Owner’s manual

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • CFast memory card
  • 2.5 in. SATA HDD or SSD up to 2 TB
  • Any major operating system that complies with USB standards

RoHS compliant

Specifications

OVERVIEW
UPC Code037332224873
INPUT
Built-In Cable Length (ft.)0.39
Built-In Cable Length (m)0.12
Built-In Cable Length (in.)4.72
Built-In Cable Length (cm)12
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (CFast Card connection), Red (SATA connection), Blue/Red (CFast/SATA connection)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)0.98 x 4.41 x 3.66
Shipping Weight (lbs.)1.32
Unit Dimensions (hwd / in.)2.5 x 1.5 x 0.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 167 F (0 to 75 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 80% RH, Non-Condensing
CONNECTIONS
Ports2
Side A - Connector 1USB C (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE); CF (Male)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
USB Power Delivery (PD) Charging SupportNo
TechnologySATA/eSATA; USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

support icon

Do you own a
U438-CF-SATA-5G

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.