Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your existing DisplayPort monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC. Saves you the clutter and expense of additional cables and adapters.

  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports UHD video resolutions up to 4K @ 60 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • Note: This cable is uni-directional. Will only work from a USB-C port to DisplayPort
  • 3-year limited warranty

Overview

The U444-010-DP USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter Cable (M/M) helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DisplayPort-enabled monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
With a source device that also supports USB DisplayPort Alternate Mode, you can extend 4K video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary. By connecting to an existing DisplayPort display, you’ll save the clutter of adding more cables and adapters.
The plug-and-play U444-010-DP requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the DisplayPort plug to your display.
This 10-ft. (3.05 m) cable supports UHD video resolutions up to 3840 x 2160 (4K) at 60 Hz, 36-bit Deep Color (12 bits per channel) and per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR). It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data.

Features

Connects a DisplayPort Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents, or streaming 4K video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Supports DisplayPort 1.2 specifications
  • Extend 4K video from your primary display to another, duplicate the same video on both, or convert a secondary display to be your primary display
Crystal-Clear 4K Video and Digital Audio
  • Supports UHD video resolutions up to 3840 x 2160 (4K) @ 60 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)
Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Premium Construction
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Durable PVC jacket designed to last a long time
Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • 10-ft. (3.05 m) length allows adaptable placement of source and display devices
  • Backward compatible with non-4K displays
Locking DP Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The locking DisplayPort connector helps you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input

Package Includes

  • U444-010-DP USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter Cable (M/M), 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193858
Product TypeActive Cable
TechnologyDisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
HDR SupportYes
INPUT
Bus Powered  Yes
Product Length (in.)120
Product Length (cm.)304.8
Product Length (ft.)10
Product Length (m)3.05
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.6
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingGold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.3
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.