Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C Multiport Adapter, 4K HDMI, VGA, White

Model Number: U444-06N-HV4K


Connects your existing 4K HDMI or 1080p VGA TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports VGA video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U444-06N-HV4K USB 3.1 Gen 1 USB-C to HDMI/VGA 4K Adapter (M/2xF) helps you transmit digital audio and video from your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC to a high-definition television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage.

With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.

The plug-and-play USB-C to HDMI adapter requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the HDMI port or the HD15 port to your HDMI or VGA display using a compatible cable (sold separately).

The U444-06N-HV4K meets HDCP 1.4 specifications. It supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz and VGA video resolutions up to 1920 x 1200 (including 1080p) at 60 Hz. It also supports 36-bit Deep Color (12 bits per channel) and 300 MHz/3 Gbps per channel bandwidth (9 Gbps total). The HDMI port delivers rich 7.1-channel surround sound.

Features

Connects an HDMI or VGA Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
  • Supports 300 MHz/3 Gbps per channel bandwidth (9 Gbps total)
  • Meets HDCP 1.4 specifications

Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear Video and Digital Audio
  • Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports VGA video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports 7.1-channel surround sound (HDMI only)

Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • About the size of a credit card for easy carrying in a pocket, purse or laptop bag
  • Backward compatible with non-4K displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or VGA input

Package Includes

  • U444-06N-HV4K USB 3.1 Gen 1 USB-C to HDMI/VGA 4K Adapter (M/2xF)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205704
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionPVC and ABS
Unit Dimensions (hwd / in.)0.55 x 1.65 x 2.36
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.2 BTU/Hr
Power Consumption (Watts)0.65
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Ports2
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
HDMI Specification1.4
HDCP Specification1.4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Audio Specification7.1 channel surround sound via HDMI port
Driver RequiredNo
TechnologyHDMI; USB 3.1 (Gen 1); VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
U444-06N-HV4K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.