Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to Mini Displayport Adapter Cable, 4K 60Hz, Black, 6 ft.

Model Number: U444-006-MDP


Connects your existing Mini DisplayPort (mDP) monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC. Saves you the clutter and expense of additional cables, adapters and displays.
  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports UHD video resolutions up to 4K @ 60 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required

  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U444-006-MDP USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M) helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an mDP-enabled monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.

With a source device that also supports USB DisplayPort Alternate Mode, you can extend 4K video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary. By connecting to an existing mDP display, you’ll save the clutter of adding more cables and adapters.

The plug-and-play U444-006-MDP requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the mDP plug to your display.

This six-foot cable supports UHD video resolutions up to 3840 x 2160 (4K) at 60 Hz, 36-bit Deep Color (12 bits per channel) and per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR). It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data.

Note: This cable is uni-directional. Will only work from a USB-C port to Mini DisplayPort

Features

Connects a Mini DisplayPort Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents, or streaming 4K video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Supports DisplayPort 1.2 specifications
  • Extend 4K video from your primary display to another, duplicate the same video on both, or convert a secondary display to be the primary display

Crystal-Clear 4K Video and Digital Audio
  • Supports UHD video resolutions up to 3840 x 2160 (4K) @ 60 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)

Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Premium Construction
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Durable PVC jacket designed to last a long time

Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • 6 ft. length easy to manage in crowded environments
  • Backward compatible with non-4K displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with Mini DisplayPort input

Package Includes

  • U444-006-MDP USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193841
INPUT
Cable Length (ft.)6
Bus Powered  Yes
Product Length (in.)72
Product Length (cm.)182.88
Product Length (ft.)6
Product Length (m.)1.83
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionPVC and ABS
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
Unit Packaging TypePolybag
Unit Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.1 BTU/Hr
Power Consumption (Watts)0.6
Operating Humidity Range10% to 85% RH, non-condensing
Storage Humidity Range5% to 90% RH, non-condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1MINI DISPLAYPORT (MALE)
Connector PlatingGold
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionMDP: 3840 X 2160 (4K) @ 60HZ
Displayport Specification1.2
HDCP Specification1.3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 3.1 (Gen 1); USB; DisplayPort
SPECIAL FEATURES
HDR SupportYes
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U444-006-MDP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.