Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

Model Number: U438-06N-G1-W


Connects a 2.5 in. SATA HDD or SSD to your laptop, tablet, Chromebook or computer’s USB Type-C or Thunderbolt™ 3 port for extra storage, quick disk formatting and fast data transfer.
  • Supports USB 3.1 data transfer rates up to 5 Gbps
  • Works up to 70% faster when connected to UASP host controller
  • Compatible with SATA HDDs and SSDs up to 4 TB
  • Plug-and-play—no external power supply required
  • Compatible with all USB-enabled operating systems
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U438-06N-G1-W USB 3.1 Gen 1 to SATA III Adapter Cable connects a 2.5-inch SATA hard disk drive (HDD) or solid state drive (SSD) to an available USB-C or Thunderbolt™ 3 port on your laptop, tablet, Chromebook or computer. This lets you back up important data, retrieve data from an old hard drive, or store information on an external drive that you can take with you to another computer.

This adapter cable supports USB 3.1 data transfer rates up to 5 Gbps. Its UASP (USB Attached SCSI Protocol) feature reduces latency and allows the cable to perform up to 70% faster when connected to a UASP-enabled host controller.

Perfect for storing and sharing large files, such as music and video files, the U438-06N-G1-W is compatible with SATA drives up to 4 TB. Just insert the drive into the 22-pin SATA connector, and attach the built-in USB 3.1 cable to your computer.

The U438-06N-G1-W accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, as well as USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds. It supports LBA-48 bit (Logical Block Addressing) and USB Mass Storage Class Bulk-Only Transport. No software, drivers or external power supply is required. Compatible with all USB-enabled operating systems.

Features

Quickly Connects a SATA Drive to Your Computer’s USB-C or Thunderbolt™ 3 Port
  • Recommended for backing up, retrieving and storing large data files
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Features UASP for performance up to 70% faster when connected to UASP-enabled host controller

Compatible with 2.5 in. SATA HDDs and SSDs Up to 4 TB
  • Accepts SATA III, SATA II and SATA I drives
  • Backward compatible with previous USB generations
  • Supports LBA-48 bit and USB Mass Storage Class Bulk-Only Transport

Easy to Use
  • Plug-and-play—no software, drivers or external power supply needed
  • Compatible with all USB-enabled operating systems

System Requirements

  • Any USB-enabled operating system
  • Available USB-C or Thunderbolt™ 3 port (USB 3.1 required to achieve USB 3.1 speeds)
  • 2.5 in. SATA drive
  • UASP-enabled host controller required for UASP performance

Package Includes

  • U438-06N-G1-W USB 3.1 Gen 1 to SATA III Adapter Cable, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199430
INPUT
Bus Powered  Yes
Product Length (in.)6
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Read, Write, Power)
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionABS
Shipping Dimensions (hwd / in.)0.50 x 4.25 x 7.00
Shipping Weight (lbs.)0.06
Unit Dimensions (hwd / in.)0.5 x 2.8 x 0.71
Unit Packaging TypePolybag
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 149 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  17.1 BTU/Hr
Power Consumption (Watts)5
CONNECTIONS
Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologySATA/eSATA; USB; USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
USB Attached SCSI (UAS or UASP) is a computer protocol for transferring data to and from external USB storage devices, such as hard drives, solid state drives and flash drives.

Additional FAQs may be available on the U43806NG1W model support page.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U438-06N-G1-W

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.