Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Durable lightweight enclosure connects a 2.5 in. SATA SSD or HDD to your computer’s USB-C or Thunderbolt™ 3 port and performs fast file transfers at USB 3.1 Gen 2 speeds. UASP-enabled for 70% more speed with UASP host controller.

  • Compatible with 2.5 in. SATA SSDs and HDDs up to 2 TB
  • Supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
  • Works up to 70% faster when connected to UASP host controller
  • Durable slim design perfectly sized for backpack or laptop bag
  • Plug-and-play—no software, drivers or external power supply
  • 3-year limited warranty

Overview

The U457-025-CG2 USB 3.1 Gen 2 (10 Gbps) SATA SSD/HDD to USB-C Enclosure Adapter lets you connect a high-performance SATA solid state drive (SSD) or hard disk drive (HDD) to a computer or laptop with a USB-C or Thunderbolt 3 port. Not only does it support USB 3.1 Gen 2 data transfer rates up to 10 Gbps, but it reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller.

Recommended for storing and sharing large files, such as photos, music and video files, the U457-025-CG2 accepts 2.5-inch SATA drives up to 2 TB. You can access data on an older SATA drive, or use a new SATA drive for additional storage space. The adapter is plug-and-play, so no software, drivers or external power supply is required, and it is backward compatible with previous USB generations. A blue LED indicates data is being read, written or transferred. Slim aluminum case stores conveniently in a backpack or laptop bag for use anywhere.

Features

Connects an Internal SATA Drive to Your Computer’s USB-C or Thunderbolt 3 Port
  • Recommended for storing and sharing large photo, music and video files
  • Supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
  • Features UASP for performance up to 70% faster when connected to UASP-enabled host controller
  • Compatible with all USB-enabled operating systems

Compatible with 2.5 in. SATA Drives Up to 2 TB
  • Accepts SATA III, II and I SSDs and HDDs
  • Will support higher-capacity drives when available
  • Backward compatible with previous USB generations
  • Blue LED indicates drive data is being read, written or transferred

Designed for Immediate Use
  • Plug and play—no software, drivers or external power supply needed
  • Durable slim aluminum case perfectly sized for backpack or laptop bag
  • Enclosed housing protects drive in applications requiring more durability
  • USB 3.1 Gen 2 Type-C cable included

System Requirements

  • Computer with USB-C or Thunderbolt 3 port (USB 3.1 Gen 2 port required for maximum speed)
  • 2.5 in. SATA SSD or HDD (9.5 mm max height)

Package Includes

  • U457-025-CG2 USB 3.1 Gen 2 SATA SSD/HDD to USB-C Enclosure Adapter
  • USB 3.1 Gen 2 Micro-B to USB-C cable, 2 ft.
  • Mini screwdriver
  • (2) Screws
  • Storage sleeve
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202420
Drives Supported2.5" HDD and SSD
TechnologySATA/eSATA
INPUT
Bus Powered  Yes
POWER
Power Consumption (Watts)5
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Read, Write, Power)
PHYSICAL
ColorBlack
Material of ConstructionAluminum
Shipping Dimensions (hwd / in.)1.89 x 7.13 x 5.04
Shipping Weight (lbs.)0.14
Unit Dimensions (hwd / in.)0.512 x 5.079 x 2.953
Unit Packaging TypeBox
Unit Weight (lbs.)0.14
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  17.1 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
UASP Support  Yes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U426-003-G2 U426-003-G2 USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.