Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB A/A Extension Cable (USB-A Right-Angle M to USB-A F), 10-in.

Model Number: U005-10I


  • Modifies the cable connecting to a PC to 90 degrees
  • 24k gold-plated connectors and gold-plated copper contacts
  • 24 gauge power wires

Overview

Tripp Lite's USB 2.0 90 degree extension cable is used to modify the cable connecting to a PC or peripheral from straight-out to 90 degrees. This conversion is invaluable when available space does not permit a straight-out USB cable. This handy USB cable features molded strain-relief, double-shielding, 24k gold-plated connectors and gold-plated copper contacts for superior conductivity and error-free data transmission. It is constructed of the highest quality wire allowed by the USB specification and consists of 24 AWG power wires to maximize the full potential of USB.

Features

  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/24 AWG data lines
  • Gold-plated connectors and gold-plated copper contacts provide superior conductivity
  • Molded connectors with built-in strain relief ensure that the cable lasts a long time

System Requirements

  • USB port and device

Package Includes

  • USB 2.0 Gold Extension cable - USB "A" Right-Angle Male to USB "A" Female - 10"
RoHS compliant

Specifications

OVERVIEW
UPC Code037332117861
INPUT
Cable Length (ft.)0.8
Cable Length (in.)10
Cable Length (cm)25.40
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U00510I model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
U209-000-R | USB, Lightning & FireWire U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5-ft.

Resources & Downloads

support icon

Do you own a
U005-10I

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.