Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects high-speed USB 3.0 equipment in industrial environments that require protection against dust and moisture.
  • Built to protect process control and other USB 3.0 applications in harsh environments
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Complies with Federal Trade Agreements Act standards for GSA Schedule purchases

Features

Shielded USB 3.0 Cable Recommended for Outdoor or Harsh Indoor Environments
This three-foot (one-meter) industrial-grade USB-A to USB-A cable is ideal for connecting high-speed USB 3.0 equipment—for instance, a computer or server to a patch bay or industrial hub—in outdoor applications and other areas where protection from harsh elements is essential. The shielded cable and USB-A connectors are designed to withstand dust, debris and moisture that could threaten your IT infrastructure. Included dust caps protect the connectors when not in use.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the USB Type-A to USB Type-A cable is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance, making the cable ideal for basement applications. For applications that require IP68 protection, use the industrial cable with a N206-SB01-IND surface-mount box and U325-000-IND bulkhead coupler. If only IP44 protection against splashing water from all directions is required, pair the cable with a N206-FP01-IND, N206-FP02-IND or N206-FP04-IND metal wall plate and the U325-000-IND coupler.
Heavy Shielding Protects Your Network Data from Destructive Line Noise
The USB-A to USB-A cable's shielded construction helps fight against EMI/RFI line noise that interferes with your signal and can distort or destroy data. Electromagnetic interference and radio frequency interference can be created by electric motors, power cables, welding equipment and other heavy machinery frequently found in industrial applications.
Supports USB 3.0 Speeds for a Faster, More Efficient Signal
This USB-A male to USB-A male cable supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times for efficient power and little wait-time. The U325-003-IND is also backward compatible with previous USB generations.
TAA-Compliant for GSA Schedule Purchases
The U325-003-IND is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Lifetime Warranty
The U325-003-IND is backed by a lifetime warranty, ensuring reliability and performance.

Package Includes

  • U325-003-IND USB-A Male to USB-A Male Cable, SuperSpeed, 3.0/3.1, Industrial, 3 ft. (1 m)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332209504
TechnologyUSB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Outer Diameter (OD)5.5
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.70 x 6.90 x 0.50
Shipping Weight (lbs.)0.21
Unit Dimensions (hwd / in.)9.700 x 6.900 x 0.500
ENVIRONMENTAL
Operating Temperature Range-4° to 176°F (-20° to 80°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Relative Humidity10% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
IP68 Rated  Yes
STANDARDS & COMPLIANCE
Protection RatingIP68
Product CertificationsUL Listed
Product ComplianceRoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Faceplates & Boxes

  Model Number Description
1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP01-IND N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP02-IND N206-FP02-IND 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP04-IND N206-FP04-IND 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts N206-SB01-IND N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

Couplers

  Model Number Description
USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA U325-000-IND U325-000-IND USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA

Accessories

  Model Number Description
Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA N206-WK01-IND N206-WK01-IND Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.