Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-A Male to USB-A Male Cable, SuperSpeed, 3.0/3.1, Industrial, 6 ft. (1.8 m) - IP68, Shielded, TAA


Connects high-speed USB 3.0 equipment in industrial environments that require protection against dust and moisture.

  • Built to protect process control and other USB 3.0 applications in harsh environments
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Complies with Federal Trade Agreements Act standards for GSA Schedule purchases

View Full Product Details

Tripp Lite Part Number

U325-006-IND

Have a Question?
Contact Us

Features

Shielded USB 3.0 Cable Recommended for Outdoor or Harsh Indoor Environments
This six-foot (1.8-meter) industrial-grade USB-A to USB-A cable is ideal for connecting high-speed USB 3.0 equipment—for instance, a computer or server to a patch bay or industrial hub—in outdoor applications and other areas where protection from harsh elements is essential. The shielded cable and USB-A connectors are designed to withstand dust, debris and moisture that could threaten your IT infrastructure. Included dust caps protect the connectors when not in use.

IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the USB Type-A to USB Type-A cable is not only 100% protected against dust, but also able to endure immersion in one meter of water for up to 30 minutes with no damage or decline in performance, making the cable ideal for basement applications. For applications that require IP68 protection, use the industrial cable with a Tripp Lite N206-SB01-IND surface-mount box and U325-000-IND bulkhead coupler. If only IP44 protection against splashing water from all directions is required, pair the cable with a N206-FP01-IND, N206-FP02-IND or N206-FP04-IND metal wall plate and the U325-000-IND coupler.

Heavy Shielding Protects Your Network Data from Destructive Line Noise
The USB-A to USB-A cable’s shielded construction helps fight against EMI/RFI line noise that interferes with your signal and can distort or destroy data. Electromagnetic interference and radio frequency interference can be created by electric motors, power cables, welding equipment and other heavy machinery frequently found in industrial applications.

Supports USB 3.0 Speeds for a Faster, More Efficient Signal
This USB-A male to USB-A male cable supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times for efficient power and little wait-time. The U325-006-IND is also backward compatible with previous USB generations.

TAA-Compliant for GSA Schedule Purchases
The U325-006-IND is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Lifetime Warranty
The U325-006-IND is backed by a lifetime warranty, ensuring reliability and performance.

Typical Applications

  • Connect process control, industrial production and diagnostic systems in factories, warehouses and other dusty environments
  • Provide USB 3.0 connectivity in outdoor environments susceptible to rain, such as a stadium or outdoor arena
  • Set up outdoor digital signage at malls, theaters and bus stops

Package Includes

  • U325-006-IND USB-A Male to USB-A Male Cable, SuperSpeed, 3.0/3.1, Industrial, 6 ft. (1.8 m)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332209511
INPUT
Cable Length (ft.)6
Cable Length (in.)72
Cable Length (cm)183
PHYSICAL
Cable Outer Diameter (OD)5.5
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.70 x 6.90 x 0.50
Shipping Weight (lbs.)0.30
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range-4 to 176 F (-20 to 80 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity20% to 80% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
SPECIAL FEATURES
IP68 Rated  Yes
CERTIFICATIONS
CertificationsTested to RoHS, REACH, UL, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee)
Protection RatingIP68
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Accessories
  Model Number Description
N206-WK01-IND | Network Accessories N206-WK01-IND Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA
USB, Lightning & FireWire
  Model Number Description
U325-000-IND | USB, Lightning & FireWire U325-000-IND USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA
Faceplates & Boxes
  Model Number Description
N206-FP01-IND | Faceplates & Boxes N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
N206-FP02-IND | Faceplates & Boxes N206-FP02-IND 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
N206-FP04-IND | Faceplates & Boxes N206-FP04-IND 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
N206-SB01-IND | Faceplates & Boxes N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts
Couplers
  Model Number Description
U325-000-IND | Couplers U325-000-IND USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA

Resources & Downloads

support icon

Do you own a
U325-006-IND

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.