Part Number: U263-AC600
Plugs into your laptop or desktop computer’s USB port to provide secure instant access to a dual-band wireless Ethernet network.
- Dual-band Wi-Fi adapter supports 2.4 GHz and 5 GHz networks
- 802.11ac adapter is backward compatible with 802.11a, 802.11b, 802.11g and 802.11n
- USB 2.0 host interface is backward compatible with USB 1.1 laptops, tablets and PCs
- Supports 64- and 128-bit WEP/WPA and WPA2 wireless security encryption
- Nano-sized 1T1R design fits easily into a pocket or laptop bag for connecting on the go
- 3-year limited warranty
Features
Nano-Sized Dual-Band Wi-Fi Adapter Connects You to a Wireless Ethernet Network
Tiny enough to fit in the palm of your hand, this dual-band USB 2.0 Wi-Fi adapter plugs into the USB-A port on your laptop, tablet or desktop computer. It connects your device to a Wi-Fi network without having to rebuild any interior parts or replace a broken web card.
Dual-Band Connectivity Lets You Connect to More Devices with Less Interference
The U263-AC600 supports dual 2.4 GHz (150 Mbps) and 5 GHz (433 Mbps) network connections to make sure you have plenty of bandwidth for both high- and low-intensity applications. The 2.4 GHz band is ideal for basic web tasks, such as web browsing, sending email or streaming music. The 5 GHz band is recommended for downloading large files, streaming HD video on Netflix or lag-free gaming.
Compatible with the Most Recent IEEE Standards and Security Measures
This USB Wi-Fi adapter adjusts to a wide range of industry standards, including IEEE 802.11ac, and is backward compatible with 802.11a, 802.11b, 802.11g and 802.11n for integration with all wireless network devices. The U263-AC600 also supports 64- and 128-bit WEP/WPA and WPA2 one-key wireless security encryption.
Miniature, Lightweight Design Perfect for Travel and Storage
The U263-AC600 features a 1T1R design (meaning the internal antenna both transmits and receives) and fits in a pocket or laptop bag for travel. To use the adapter, install the drivers specific to your laptop, tablet or computer (search “U263-AC600” at tripplite.eaton.com/support), and then connect the adapter to the USB port on your device. The adapter is compatible with Windows, Mac or Linux computers.
System Requirements
- Laptop, tablet or desktop computer with USB-A port
- 2.4 GHz and/or 5 GHz wireless network
- Windows, Mac or Linux operating system
Package Includes
- U263-AC600 Dual-Band USB Wi-Fi Adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332259738 |
Product Type | USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter |
Technology | USB 2.0 (High Speed); Wireless |
INPUT
Bus Powered | Yes |
Product Length (in.) | 0.746 |
Product Length (cm.) | 1.9 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Wireless Interface | 2.4G max data rate: 150Mbps (11n); 5G max data rate: 433Mbps (11AC) |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Unit Dimensions (hwd / in.) | 0.235 x 0.617 x 0.746 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 90% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images