Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems - Batteries Not Included
- Extends runtime of Tripp Lite SVX series UPS systems using a +/- 240VDC configuration
- Requires 40 user-supplied 12V 100Ah sealed lead acid batteries
- Requires hardwire installation; circuit breakers provide overcurrent protection
- Up to 3 battery pack cabinets may be connected in parallel to increase runtime
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedules
- 1-year limited warranty
BP480V370NB
Have a Question?
Features
Typical Applications
- House external battery backup pack for an SVX series 3-phase UPS system
- Provide extended battery runtime for an SVX series 3-phase UPS system
Package Includes
- BP480V370NB External Battery Pack (No Batteries)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332225269 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 80.31 x 28.74 x 48.00 |
Unit Dimensions (hwd / in.) | 78.94 x 25.47 x 43.3 |
Unit Weight (lbs.) | 3218 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.