Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to USB Type-B Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 20-in.

Model Number: U422-20N-G2 New


Connects a printer, hub or other USB-B device to your laptop, MacBook, Chromebook or Ultrabook’s USB-C or Thunderbolt 3 port.
  • USB-C to USB 3.0 Type-B cable compatible with USB-B, USB-C and Thunderbolt 3 devices
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Connects a USB-B Printer, Scanner or External Hard Drive to Your Laptop’s USB-C Port
This USB-C to USB 3.0 Type-B cable allows you to connect a printer, scanner, hard drive, docking station, optical drive or other existing USB-B peripheral to any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks. Its 20-inch length makes it easy to carry in your briefcase or laptop bag for quick downloads and file transfers on the go.

Transfers Data and Charges Devices at Lightning-Fast USB 3.1 Gen 2 Speeds
The USB Type-C to USB 3.0 Type-B cable supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps, which is double the speed of USB 3.1 Gen 1.

Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.


Typical Applications

  • Connect a printer or scanner to the USB-C or Thunderbolt 3 port on your computer or laptop
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-B wall charger up to 20 in. away
  • Connect your laptop to a docking station or hub with a USB-B port

Package Includes

  • U422-20N-G2 USB-C 3.1 Gen 2 to USB 3.0 Type-B Cable (M/M), 20 in.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports
  • Devices with USB-B ports
  • USB 3.1 Gen 2 compatibility required in both connected devices to achieve USB 3.1 Gen 2 speeds
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243416
INPUT
Cable Length (ft.)1.7
Cable Length (in.)20
Cable Length (cm)50.8
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
ColorBlack
Material of ConstructionPVC
Unit Packaging TypePolybag
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10 to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
TechnologyUSB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB 3.1 (Gen 2)
CERTIFICATIONS
CertificationsTested to RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
U442-DOCK3-B | Digital Signage & Audio/Video U442-DOCK3-B USB-C Dock, 4K HDMI, VGA, Gbe, 2x USB-A Ports, 1X USB-C Port, SD Card Reader, 100W PD 3.0
Charging Stations & Chargers
  Model Number Description
U280-004-WS3C1 | Charging Stations & Chargers U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
USB, Lightning & FireWire
  Model Number Description
U360-004-IND | USB, Lightning & FireWire U360-004-IND 4-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub
U360-007 | USB, Lightning & FireWire U360-007 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A
U360-007-IND | USB, Lightning & FireWire U360-007-IND 7-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable
U442-DOCK3-B | USB, Lightning & FireWire U442-DOCK3-B USB-C Dock, 4K HDMI, VGA, Gbe, 2x USB-A Ports, 1X USB-C Port, SD Card Reader, 100W PD 3.0
U280-004-WS3C1 | USB, Lightning & FireWire U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports

Resources & Downloads

support icon

Do you own a
U422-20N-G2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.