Part Number: U330-05M-C2A
- Adds 5 m (16.4 ft.) to your existing USB connection to provide flexibility in placing devices
- Provides up to 770mA of power to connected device without need for external power
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps -- 10x faster than USB 2.0
- Connects your existing USB-A devices to newer laptops or tablets featuring USB-C ports
- 3-year limited warranty
Features
System Requirements
- USB 3.0 computer port and USB 3.0 connected device required to meet USB 3.0 speeds
- External power supply required if connected device needs more than 770mA of power
Package Includes
- U330-05M-C2A USB-C Active Extension Cable, USB-C to USB-A (M/F), 16.4 ft. (5 m)
Specifications
OVERVIEW
UPC Code | 037332243904 |
Technology | USB 3.x |
Cable Type | Active |
INPUT
Voltage Compatibility (VDC) | 5V |
Bus Powered | Yes |
POWER
DC Barrel Plug | OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x1) Blue LED (Power) |
PHYSICAL
Material of Construction | Aluminum, PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 16.4 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.51 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.51 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | Up to 0.77A |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
U038-003-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) | |
U050-010-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images