Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C Multiport Adapter, 4K HDMI, VGA, USB-A Port and Gbe, HDCP, Black

Model Number: U444-06N-HV4GUB


USB-C adapter connects an HDMI or VGA monitor, USB peripheral and wired Gigabit Ethernet network to a USB-C or Thunderbolt 3 device.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • HDMI port delivers UHD quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

USB 3.1 Type-C Adapter Connects an HDMI or VGA Monitor to Your USB-C or Thunderbolt 3 Device
This USB 3.1 Type-C adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as Tripp Lite’s P568-Series, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz with 7.1-channel surround sound. It’s backward compatible with 1080p displays, allowing you to use it with older equipment. The VGA port (Tripp Lite P502-Series VGA cables sold separately) supports high-definition resolutions up to 1920 x 1200, including 1080p, at 60 Hz.
USB Port Connects Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-A 3.0 port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer. It transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. It is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power.

Typical Applications

  • Play video from your MacBook or Chromebook on a large-screen HDTV
  • Give a video presentation at a meeting, training session or conference
  • Write and edit multiple documents on a bigger monitor
  • Stream 4K video for digital signage at a trade show
  • Connect a USB peripheral, such as an external hard drive, printer or hub
  • Upload data from your notebook or download data from the Ethernet at true 10/100/1000 Mbps Ethernet speeds

Package Includes

  • U444-06N-HV4GUB USB-C 3.1 to HDMI 4K Adapter, Black
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or VGA input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210487
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (1.2 Port)No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Connection), Orange (Activity)
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionPVC and ABS
Shipping Dimensions (hwd / in.)0.91 x 5.50 x 3.90
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.61 x 4.06 x 2.05
Unit Packaging TypeBox
Unit Weight (lbs.)0.1
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  9.6 BTU/Hr
Power Consumption (Watts)2.8
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3; 802.3u; 802.3az; 802.3x
CONNECTIONS
Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
Side B - Connector 4USB Type-C (FEMALE)
Side B - Connector 5DB15 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
HDMI Specification1.4
HDCP Specification1.4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Audio Specification7.1 channel surround sound via HDMI port
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
USB Power Delivery (PD) Charging SupportYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1); PD Charging
CERTIFICATIONS
CertificationsTested to RoHS, CE, FCC, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-006-BK | Network Cables & Adapters N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
Copper Network Cables
  Model Number Description
N201-006-BK | Copper Network Cables N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P568-003-WH | Digital Signage & Audio/Video P568-003-WH High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), White, 3 ft.
P568-006-WH | Digital Signage & Audio/Video P568-006-WH High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), White, 6 ft.
P568-010-WH | Digital Signage & Audio/Video P568-010-WH High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), White, 10 ft.
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
U444-06N-HV4GUB

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.