Part Number: U444-3H-MST
USB-C to HDMI adapter connects 3 HDMI 4K displays to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop.
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Plays 4K video on 3 displays simultaneously for multitasking and increasing productivity
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with 7.1-channel surround sound
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
USB-C to HDMI Adapter Connects Three 4K HDMI Displays to Your USB-C Device
This USB adapter connects three independent HDMI monitors, projectors and/or televisions to the USB-C or Thunderbolt 3 port on your MacBook Pro, Chromebook or Windows laptop. It’s an ideal connector for creating video walls, giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to HDMI monitors, televisions or projectors without installing special software drivers. Note: To achieve 4K resolution, the source device should support DP 1.4 Alt Mode. When a monitor is connected to a DP 1.2 Alt Mode source, the corresponding resolution will be decreased due to bandwidth limitation. When using a Windows OS source, the maximum triple output is x1 4K/60 Hz and x2 4K/30 Hz outputs. When using a macOS source, the maximum triple output is x3 4K/60 Hz outputs.
DisplayPort SST and MST Modes Allow Connection of Multiple Displays
By connecting the USB-C adapter to a source that supports DisplayPort Single-Stream Transport (SST) or Multi-Stream Transport (MST) mode, you may connect up to three displays simultaneously. This allows you to display the same image on all monitors, extend your host desktop across all with different windows open on each, or combine all into one large display as a video wall.
Enjoy the Clarity of True 4K Video with HDR, 4:4:4 Color and 7.1-Channel Audio
This USB to HDMI adapter supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with 7.1-channel surround sound. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The adapter requires no software or external power. Just connect the USB-C cable to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI ports to your displays with user-provided cables (such as P568-XXX-2A Series cables).
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (DP 1.4 Alt Mode required for some features)
- Display device(s) with HDMI input
- Multi-Stream Transport (MST) required to achieve extended displays; typically, Windows systems support MST
- Single-Stream Transport (SST) required to achieve mirrored displays; typically, Mac systems support SST
Package Includes
- U444-3H-MST USB-C Adapter, Triple Display, Black
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332263797 |
Product Type | USB-C to HDMI Multi-Port Adapter |
Device Compatibility | Chromebook; Laptop; Monitor/HDTV; Projector |
Technology | HDMI; USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 3 |
Video Ports | (3) HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 2.2; DisplayPort 1.4 |
Resolutions Supported |
|
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Recommended Cabling | |
Extended Mode | Yes |
Extended Mode Details | x3 HDMI ports support triple output 4K video:
|
Mirror Mode | Yes |
Mirror Mode Details | x3 HDMI ports support triple output 4K video:
|
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
AUDIO
Audio Ports | (3) HDMI (MALE) |
Audio Ports Details | Supports pass-through audio function via dual HDMI outputs |
Audio Input | USB-C |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound |
INPUT
Built-In Cable Length (ft.) | 0.394 |
Built-In Cable Length (in.) | 4.72 |
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (3) HDMI (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | N/A |
PHYSICAL
Color | Black |
Material of Construction | TPE |
Cable Jacket Color | Black |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 4.3mm |
Wire Gauge (AWG) | 24 + 34 |
Number of Displays | 3 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
Shipping Weight (lbs.) | 0.14 |
Unit Dimensions (hwd / in.) | 0.450 x 2.170 x 1.970 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non Condensing |
Storage Humidity Range | 5% to 90% RH, Non Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
MST Support | Yes |
Multi-Resolution Support | Yes |
Displayport Specification | 1.4 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; IEC/EN 63000 |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. | |
P568-010-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 10 ft. | |
P568-015-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 15 ft. |
Documents & Downloads
Documentation
Useful Web Pages
Product Images