Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Multiport Adapter - 4K HDMI, USB-A, Self-Storing Cable, 100W PD Charging, Black


4K USB-C adapter connects an HDMI monitor and USB device to the USB-C or Thunderbolt 3 port on your smartphone, MacBook or Chromebook.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Power Delivery cable provides 5A (100W) power output for charging connected device
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-T6N-H4UBC

Have a Question?
Contact Us

Features

USB 3.1 Type-C Adapter Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB 3.1 C adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the self-storing USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as Tripp Lite’s P568-Series cables, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. It’s backward compatible with 1080p displays, allowing you to use it with older equipment.
PD Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery 3.0 port provides power output up to 5 amps (100 watts), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. Note: USB-C PD port does not support Quick Charge (QC).
Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and provides up to 1.5 amps (7.5 watts) for charging and powering mobile devices. Like the USB-C PD port, it transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB Type-C adapter is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go).
Self-Storing USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. The six-inch cable wraps into the adapter when not in use, making the unit easy to carry in a briefcase or laptop bag for connecting on the go.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-T6N-H4UBC USB-C Multiport Adapter, Black
  • Owner’s manual

 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332232779
Product TypeUSB-C Multiport Adapter
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions SupportedHDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeYes
Extended Mode Details
  • Extends a 4K video resolution to a connected HDMI display
Mirror ModeYes
Mirror Mode Details
  • Mirror a desktop to a connected 4K display
3D Video SupportedYes
DATA
Data PortsUSB A (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.45
Built-In Cable Length (in.)5.37
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification100W; 3.0
CHARGING
Number of Charging Ports2
Total Charging Amps5
Total Charging Watts100
Charging MethodUSB
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports Details
  • Provides up to 100W (20V/5A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps1.5A; 5A
PHYSICAL
Material of ConstructionTPE, ABS
ColorBlack
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.80 x 5.50 x 3.40
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.55 x 1.57 x 2.32
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)100W (20/5A)
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
HDCP Specification1.4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U444T6NH4UBC model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.