Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
4K USB-C adapter connects an HDMI monitor, USB peripheral and wired Gigabit Ethernet network to a USB-C or Thunderbolt 3 device.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Power Delivery port provides 5A (100W) power output for charging connected device
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • USB-A and USB-C ports support USB 3.1 Gen 1 speeds up to 5 Gbps for fast data transfers
  • 3-year limited warranty

Features

USB 3.1 Type-C Adapter Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB 3.1 C adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the self-storing USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as P568-Series high-speed HDMI cables, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. It’s backward compatible with 1080p displays, allowing you to use it with older equipment.
Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and provides up to 1.5 amps (7.5 watts) for charging and powering mobile devices. It transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB Type-C adapter is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery 3.0 port provides power output up to 5 amps (100 watts), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port and enjoy fast USB 3.1 Gen 1 data transfer speeds up to 5 Gbps. Like the USB-A port, it is backward compatible with previous USB generations. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (such as N201-Series Cat6 snagless patch cables, sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Self-Storing USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. The six-inch cable wraps into the adapter when not in use, making the unit easy to carry in a briefcase or laptop bag for connecting on the go.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-T6N-H4GUBC USB-C Multiport Adapter, Black
  • Owner’s manual

 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332232762
Product TypeMultiport Adapter
TechnologyCat5/5e; Cat6; HDMI; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions SupportedHDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeYes
Extended Mode Details
  • Extends a 4K video resolution to a connected HDMI display
Mirror ModeYes
Mirror Mode Details
  • Mirror a desktop to a connected 4K display
3D Video SupportedNo
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
Network Ports Details1 Gbps (Gigabit)
INPUT
Built-In Cable Length (ft.)0.45
Built-In Cable Length (in.)5.37
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports4
Ports1
Ports Detail
  • Supports Gigabit Ethernet
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3USB 3.0 A (FEMALE)
Side B - Connector 4USB C (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 GREEN (CONNECT); ORANGE (WORKING)
CHARGING
Number of Charging Ports2
Total Charging Amps5
Total Charging Watts100
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Charge the host device with up to 20V/5A (100W)
  • When the PD Charging port is in use the USB-A port can provide up to 5V/1.5A (7.5W) of power to a connected device
Charging Ports / Amps1.5A; 5A
Charging Amps per Port1.5; 5A
PHYSICAL
ColorBlack
Material of ConstructionPVC, TPE
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Unit Dimensions (hwd / in.)0.600 x 3.540 x 2.360
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% ~ 85% RH, Non-Condensing
Storage Humidity Range5% ~ 90% RH, Non-Condensing
Power Provided to Connected Device(s)20V, 5A (100W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed Support1 Gbps (Gigabit)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.