Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB cable with right-angle plug connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.

  • Power Delivery cable supports 20V 3A (60W) power output for charging host device
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • Space-saving right-angle USB-C plug allows easy connection in confined spaces
  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices

Features

USB-C Cable Connects Devices for Charging or Transferring Data
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops. It allows you to connect your notebook computer to a docking station, your Apple or Android device to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable.

PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB-C to USB-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.

Right-Angle Plug Makes Connecting in Tight Spaces Easier
A space-saving right-angle USB-C connector is easy to install in confined spaces, such as behind your computer or workstation. The right-angle construction also helps relieve strain on the cable and connector and prevents the cable from bending awkwardly.

Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.

System Requirements

Devices with USB-C or Thunderbolt 3 ports

Package Includes

U040-02M-C-RA USB-C to USB-C Cable, M/M, Black, 2 m (6.6 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332263681
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps3
Maximum Input Watts60
POWER
USB Power Delivery (PD) Charging SupportYes
CONNECTIONS
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleAngled
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.5MM
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)0.50 x 6.75 x 9.50
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range10% to 85%, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub with Power Supply U223-007 U223-007 7-Port USB 2.0 Hub with Power Supply
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.