Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB cable with right-angle plug connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.

  • Power Delivery cable supports 20V 3A (60W) power output for charging host device
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Space-saving right-angle USB-C plug allows easy connection in confined spaces
  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
  • 3-year limited warranty

Features

USB-C Cable Connects Devices for Charging or Transferring Data at 5 Gbps Speeds
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops. It allows you to connect your notebook computer to a docking station, your Apple or Android device to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable. It supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps, which is 10 times faster than USB 2.0.

PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices.

Right-Angle Plug Makes Connecting in Tight Spaces Easier
A space-saving right-angle USB-C connector is easy to install in confined spaces, such as behind your computer or workstation. The right-angle construction also helps relieve strain on the cable and connector and prevents the cable from bending awkwardly.

System Requirements

Devices with USB-C or Thunderbolt 3 ports (USB 3.2 Gen 1 compatibility required to achieve USB 3.2 Gen 1 speeds)

Package Includes

U420-001-RA USB-C to USB-C Cable, M/M, Black, 1 ft. (0.3 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332263636
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
INPUT
Maximum Input Amps3
Maximum Input Watts60
POWER
USB Power Delivery (PD) Charging SupportYes
CONNECTIONS
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleAngled
Angled ConnectorYes
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5 mm
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)0.40 x 7.25 x 9.50
Shipping Weight (lbs.)0.06
Unit Dimensions (hwd / in.)0.400 x 7.250 x 9.500
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range10% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White U436-06N-G-C U436-06N-G-C USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White
USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging U442-DOCK1 U442-DOCK1 USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging
USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging U442-DOCK10-S U442-DOCK10-S USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging
USB-C to HDMI Adapter with PD Charging, HDCP, White U444-06N-H4-C U444-06N-H4-C USB-C to HDMI Adapter with PD Charging, HDCP, White
3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White U460-003-3AG-C U460-003-3AG-C 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.