Part Number: U040-003-C-FL
- Flexible flat design helps prevent inconvenient tangling and allows easy bending
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
- Supports 3A (60W) power output for charging, syncing and powering mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports
Package Includes
- U040-003-C-FL USB-C to USB-C Cable, M/M, Black, 3 ft. (0.9 m)
Specifications
OVERVIEW
UPC Code | 037332254009 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
INPUT
Maximum Input Amps | 3 |
Maximum Input Watts | 60 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 2.1*5.8 MM |
Wire Gauge (AWG) | 30/24 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.60 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85%, Non-Condensing |
Storage Humidity Range | 5% to 90%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
U280-004-WS3C1 | 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports | |
U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images