Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Flat USB cable connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.
  • Flexible flat design helps prevent inconvenient tangling and allows easy bending
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
  • Supports 3A (60W) power output for charging, syncing and powering mobile devices
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices

Features

Flat USB 2.0 Cable Charges and Syncs Your Phone or Other USB-C Mobile Device
This USB sync/charge cable (M/M) connects your smartphone, tablet, MacBook Pro, Windows laptop or other USB-C device to the USB-C port on a computer, docking station or wall charger. It supports power output up to 3 amps (60 watts), which is sufficient for fast charging and powering most mobile devices. It also simultaneously synchronizes and transfers data at USB 2.0 speeds up to 480 Mbps.
Innovative Flat Cable Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this flat cable avoids nasty tangles in your backpack or laptop bag. Its advanced flat design allows easy rolling for tangle-free storage. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports

Package Includes

  • U040-006-C-FL USB-C to USB-C Cable, M/M, Black, 6 ft. (1.8 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332254016
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps3
Maximum Input Watts60
POWER
USB Power Delivery (PD) Charging SupportYes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.1*6.8MM
Wire Gauge (AWG)30/22
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range5% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.