Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C docking station with 4K HDMI support allows you to connect a 2.5 in. SATA3 SSD or HDD to your MacBook Pro or Windows laptop.

  • Supports 4K @ 30 Hz video resolutions (4:4:4) as specified in HDMI 2.0
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
  • USB ports support USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Connects 2.5 in. SATA SSD/HDDs with UASP support and 6 Gbps transfer speeds
  • 3-year limited warranty

Features

USB-C Docking Station Turns Your Device’s USB or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD charging expands the potential of your Windows laptop, Chromebook, MacBook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for transmitting 4K video with audio, adding a thumb drive and other USB peripherals, powering and charging a PD Charging-compliant mobile device and storing data on a 2.5-inch SATA hard drive, all at the same time.

Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.

Transmits Crystal-Clear 4K Video with 4:4:4 Color
The U442-DOCK17-GY supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz, as specified in HDMI 2.0, with 36-bit Deep Color. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This docking station also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

USB Hub Ports Connect Peripherals and Charge Mobile Devices
Two USB-A ports and one USB-C port accept USB peripherals, such as flash drives, mice, keyboards and printers. All support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. Additionally, the USB-A ports provide 5V 1.5A (7.5W) of power for charging your smartphone and other devices. Note: Host device must support USB On-the-Go (OTG).

PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is sufficient for charging and powering the connected source device, such as a MacBook, Windows laptop or Android smartphone. Just connect the device’s AC wall charger to the USB-C PD port. As noted above, the port also transfers data at USB 3.2 Gen 1 speeds up to 5 Gbps. Note: This port does not support Quick Charge (QC).

Connect a High-Performance SATA Drive for Extra External Data Storage
Add more storage space to your laptop by connecting a 2.5-inch SATA III solid state drive (SSD) or hard disk drive (HDD). Just remove the dock’s cover, insert the SATA drive and replace the cover (no tools are needed). The U442-DOCK17-GY retrieves data at speeds up to 6 Gbps. It also reads data up to 70 percent faster when connected to a UASP-enabled host controller. Note: Because memory works differently on each operating system, select “exFAT” as the file system format to increase compatibility.

Built-In USB-C Cable Connects in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time. The two-foot (0.6-meter) cable wraps around the dock’s diameter for easy organization when not in use.

Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. Its compact footprint fits easily into your desk space without taking up much valuable room. A support bracket helps make a connected phone or tablet more stable.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
  • UASP-enabled host controller required to achieve UASP performance

Package Includes

  • U442-DOCK17-GY USB-C Dock, Single Display, Gray
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332262288
Product TypeDocking Station
TechnologyHDMI; SATA/eSATA; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz - 3840 x 2160 @ 30Hz (Can Support up to 4096 X 2160 30Hz)
Max Supported Video ResolutionHDMI: 3840 x 2160 @ 30Hz (Can Support up to 4096 X 2160 30Hz)
Extended ModeYes
Mirror ModeYes
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
DATA
Data Ports(2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)1.9
Built-In Cable Length (in.)23.2
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports4
Dock ConnectorsUSB-C PD Charging/Data, (2) USB-A 3.2 Gen1, HDMI, SATA II SSD/HDD
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE); (2) USB A (FEMALE); USB C (FEMALE)
Side B - Connector 27-PIN SATA (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (Solid White), Data Transfer (Flashes White)
CHARGING
Total Charging Watts100
Charging MethodUSB
Charging Ports(2) USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps(2) 1.5A; (1) 5A
PHYSICAL
ColorGray
Material of ConstructionAluminum
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5mm
Wire Gauge (AWG)32/22
Shipping Dimensions (hwd / in.)1.58 x 6.30 x 6.30
Shipping Weight (lbs.)0.71
Unit Dimensions (hwd / in.)5.150 x 5.150 x 1.190
Unit Packaging TypeBox
Unit Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range41° to 95°F (5° to 35°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range20% to 80% RH, Non-Condensing
Storage Humidity Range20% to 80% RH, Non-Condensing
Power Provided to Connected Device(s)USB-C PD: 20V/5A (100W), USB-A: 5V/1.5A (7.5W)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet SupportNo
UASP Support  Yes
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
SATA VersionSATA III (6 Gbps)
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m) P584-006 P584-006 Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-006 U420-006 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) U428-006 U428-006 USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.