Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Dock, Dual Display - Dual HDMI, USB 3.2 Gen 1, USB-A Hub, GbE, 3.5 mm, 85W PD Charging


USB-C dock with DisplayLink technology connects 2 HDMI monitors to your host device and extends/mirrors video to them simultaneously.
  • Connects 2 external displays for easy multitasking and increasing productivity
  • Supports 20V 4.25A (85W) power output for fast-charging large-capacity mobile devices
  • Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
  • USB 3.2 Gen 1 Type-A data ports allow connection of flash drives and other peripherals
  • Included USB-C to A adapter can connect to host device’s USB-A port, if desired
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U442-DOCK20-B

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

USB-C Docking Station Turns Your Device’s USB or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-A, USB-C or Thunderbolt 3 port. It’s ideal for transmitting 1080p video and digital audio to multiple large displays, adding a thumb drive and other USB peripherals, powering and charging a PD Charging-compliant mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
Transmits Crystal-Clear Hi-Def Video and Digital Audio to Multiple HDMI Displays
Two HDMI outputs support individual high-definition resolutions up to 2560 x 1440 at 50 Hz. By downloading and installing the proper DisplayLink drivers to your host device, you may connect two HDMI displays simultaneously. This allows you to display the image from the host computer on both monitors, extend your host desktop across both with different windows open on each, or combine all into one large display as a video wall. Maximum resolution when both video ports are connected at the same time is 1920 x 1080 (1080p) at 60 Hz.
USB Hub Ports Connect Keyboards, Thumb Drives and Other Peripherals
Three USB-A hub ports accept USB peripherals, such as flash drives, mice, keyboards and printers. All support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One also supports BC 1.2 charging with 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device (and 2.4A for Apple devices). Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
Connect your host device to the USB-C Power Delivery port, which supports PD 3.0 charging of connected PD Charging-compliant devices, such as laptops, Kindles, iPads and Android smartphones, up to 20V 4.25A (85W). The included power supply, when plugged into an AC outlet, provides the charging power. 
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Speakers, Microphone and Other Audio Equipment
The 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Anti-Theft Lock Protects the USB Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this K-lock port to protect your source device against theft.
Detachable USB-C Cable Connects in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time. An included adapter allows you to connect the cable to your device’s USB-A port, though the device will only charge when connected to the USB-C PD Charging port.

Typical Applications

  • Extend or mirror your laptop or PC monitor on multiple displays to aid in multitasking and increase productivity
  • Transfer data to and from a USB flash drive or external hard drive
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop through the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music

Package Includes

  • U442-DOCK20-B USB-C Dock, Dual Display, Black
  • USB-C cable, 1 m
  • USB-C to USB-A adapter
  • External power supply with 6 ft. cord and NEMA 5-15P plug (Input: 100–240V, 50/60 Hz, 2A; Output: 20V 5A)
  • Owner’s manual

System Requirements

  • Source device with USB-A, USB-C or Thunderbolt 3 port and DisplayLink drivers installed
  • Display device with HDMI input
  • Any major operating system 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253460
Product TypeDocking Station
TechnologyCat6; HDMI
Host ConnectorUSB A (MALE); USB C (MALE)
VIDEO
Number of Monitors Supported2
Video Ports(2) HDMI (FEMALE)
Video Ports DetailsHDMI 1.4
Resolutions Supported
HDMI Dual:1920 x 1200 60Hz
HDMI Single: 2560 x 1440 50Hz
Max Supported Video ResolutionSingle: 2560 x 1440 @50Hz; Dual: 1080p @60Hz
Extended ModeYes
Extended Mode Details
2x HDMI (1080p). This is in addition to a built in monitor in the laptop or source device.
Mirror ModeYes
Mirror Mode Details
2x HDMI (1920 x 1200 60Hz incl. 1080p). This is in addition to a built in monitor in the laptop or source device.
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports DetailsMini stereo jack supports headphones and microphone
Audio Specification2.1 Channel Surround Sound, TRRS
DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s)NEMA 5-15P North America
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
External Power Supply Input Specs (V / Hz / A)100-240V~50/60Hz, 2A
External Power Supply Output Specs (V / A)20V/5A
External Power Supply Cord Length (ft.)5.9
DC Barrel PlugOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsCE; GS; TUV; UL; cUL
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen/Blue (Power/Active)
CHARGING
Total Charging Watts100
Charging Ports / Amps(1) 1.5A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0mm
Cable Length (ft.)3.28
Unit Dimensions (hwd / in.)3.74 x 3.74 x 1.33
Unit Packaging TypeBox
Unit Weight (lbs.)0.4
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range-4 to 158°F (-20 to 70°C)
Relative Humidity20% to 80% RH, Non-Condensing
Power Provided to Connected Device(s)USB-C PD 3.0 Port: 20V/15V/9V/5V/4.25A (85W), (x2) USB3.0-A Ports: 5V/0.9A (4.5W), USB3.0-A BC1.2 Port: 5V/1.5A (7.5W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
CONNECTIONS
Ports8
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(3) USB A (FEMALE)
Side B - Connector 43.5MM (FEMALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Recommended Category CableCat6
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U442DOCK20B model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) U038-003-GY-MAX U038-003-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m)
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) U038-006-GY-MAX U038-006-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)

TV/Monitor Mount Accessories

  Model Number Description
VESA Mounting Plate for Tripp Lite U442-DOCK20-B Docking Station U442-DOCK20-VMB U442-DOCK20-VMB VESA Mounting Plate for Tripp Lite U442-DOCK20-B Docking Station
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.