Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub Ports, Memory Card, 60W PD Charging


USB-C dock with PD Charging adds 4K HDMI, USB-A, USB-C and memory card ports to your laptop or tablet's USB-C or Thunderbolt 3 port.
  • Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
  • Supports 20V 3A (60W) power output for fast-charging compatible mobile devices
  • USB-A and memory card ports allow connection of flash drives and other peripherals
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U442-DOCK10-S

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for transmitting digital audio and 4K video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device and more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The HDMI port supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. A DVI display may also be connected using an HDMI to DVI adapter (sold separately). HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications.
USB-A Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
Two USB 3.2 Gen 1 ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support fast data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. Note: Host must support USB OTG (On-the-Go).
PD 2.0 Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. Note: USB-C PD port does not support Quick Charge (QC).
Allows External Memory Access
A memory card slot supports Micro SD cards for transferring data to and from your connected computer, laptop or tablet.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. Its compact footprint fits easily into your desk space without taking up much valuable room.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or DVI* input
  • Not for use with Thunderbolt monitors
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK10-S USB-C Dock, Silver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213365
Product TypeDocking Station
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeNo
Mirror ModeNo
Max Supported Color Depth24-bit True Color
HDR SupportNo
Chroma Sub Sampling4:4:4
DATA
Data Ports(2) USB A (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card SlotsMICRO SD (FEMALE)
Card Slots DetailsSD 3.0
INPUT
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.9
Bus Powered  Yes
Product Length (in.)12
Product Length (cm.)30.48
Product Length (ft.)1
Product Length (m.)0.3
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)1.80
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CHARGING
Total Charging Watts60
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps(2) 0.9A; (1) 3A
PHYSICAL
Material of ConstructionAluminium
ColorSilver
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.80 x 5.70 x 3.20
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.51 x 4.5 x 1.3
Unit Packaging TypeBox
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32 to 131°F (0 to 55°C)
Storage Temperature Range14 to 158°F (-10 to 70°C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  6.1 BTU/Hr
Operating Humidity Range10 to 85% RH, Non-condensing
Storage Humidity Range5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
CONNECTIONS
Number of Ports5
Dock Connectors(2) USB-A 3.0, MICRO SD, HDMI, USB-C Charging
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3MICRO SD (FEMALE)
Side B - Connector 4USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
HDCP Specification2.2
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportNo
SD Card SpecificationMicro SD
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U442DOCK10S model support page.

Related Products

Audio Video Cables

  Model Number Description
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-5A U420-003-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.