Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 60W PD Charging


USB-C dock with PD Charging adds 4K HDMI, USB-A, USB-C and Ethernet ports to your laptop or tablet's USB-C or Thunderbolt 3 port.
  • Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
  • Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
  • Supports 20V 3A (60W) power output for fast-charging compatible mobile devices
  • USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U442-DOCK11-S

Have a Question?
Contact Us

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for connecting to a wired Gigabit Ethernet network, transmitting digital audio and video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device and more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The HDMI port supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. A DVI display may also be connected using an HDMI to DVI adapter (sold separately). HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
USB Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
Two USB 3.2 Gen 1 ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support fast data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. Note: Host must support USB OTG (On-the-Go).
PD 2.0 Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. This port can also be used for transferring data up to 5 Gbps. Note: USB-C PD port does not support Quick Charge (QC).
Allows External Memory Access
Memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. Both memory card slots can be used at the same time.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go. If additional power is required, the 5V DC power jack is compatible with power supplies (not included) equipped with a 3.5 x 1.35 x 9.5 millimeter output plug, a positive tip and a negative sleeve.

Typical Applications

  • Play video from your laptop or PC on an HDMI display, such as an HDTV or projector
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Transfer data to and from a USB flash drive or memory card
  • Connect a microphone/headset to record a podcast or listen to music

Package Includes

  • U442-DOCK11-S USB-C Dock, Silver
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or DVI* input
  • Not for use with Thunderbolt monitors
*Requires adapter (sold separately)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213372
Product TypeDocking Station
TechnologyHDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); PD Charging
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailHDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeNo
Mirror ModeNo
Max Supported Color Depth24-bit True Color
Chroma Sub Sampling4:4:4
DATA
Data Ports(1) USB C (FEMALE); (2) USB A (FEMALE)
Data Ports Detail(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailBoth card readers can be used at the same time
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.9
Bus Powered  Yes
Product Length (in.)12
Product Length (cm.)30.48
Product Length (ft.)1
Product Length (m.)0.3
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
External Power Supply Output Specs (V / A)5V/2A
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Power), Green (Link), Yellow (Activity)
CHARGING
Charging Ports / Amps(2) 0.9A; 3A
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Total Charging Watts60
PHYSICAL
Cable Jacket RatingVW-1
ColorSilver; White
Material of ConstructionAluminium
Shipping Dimensions (hwd / in.)0.80 x 5.70 x 3.20
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.67 x 4.7 x 2.2
Unit Packaging TypeBox
Unit Weight (lbs.)0.21
ENVIRONMENTAL
Operating Temperature Range32 to 131 F (0 to 55 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  15.7 BTU/Hr
Power Consumption (Watts)4.6
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output (USB A), Up to 20V 3A (60W) Input (USB C)
COMMUNICATIONS
Network SpeedGigabit Ethernet (10/100/1000)
IEEE Standards Supported802.3
CONNECTIONS
Ports8
Dock Connectors2 X USB3.0A, MICRO SD, SD, HDMI, RJ45 LAN, USB-C PD CHARGING/DATA
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3MICRO SD (FEMALE)
Side B - Connector 4SD (FEMALE)
Side B - Connector 5USB Type-C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
HDMI Specification2.0
HDCP Specification2.2
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat5/5e/6 Cables
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
SD Card SpecificationSD; Micro SD
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft. (0.91 m) N201-003-GY N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 6 ft. (1.83 m) N201-006-GY N201-006-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 6 ft. (1.83 m)

Audio Video Cables

  Model Number Description
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) P569-003-CERT P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m)
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) P569-006-CERT P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft. (1.83 m) P566-006 P566-006 HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-5A U420-003-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

USB, Lightning & FireWire

  Model Number Description
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.