Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C dock with PD Charging adds dual HDMI, VGA and USB ports to your laptop or tablet's USB-C or Thunderbolt 3 port.
  • Mirrors 3 displays at the same time for easy multitasking and increasing productivity
  • Supports HDMI and VGA resolutions up to 1920 x 1200 (including 1080p) @ 60 Hz
  • Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports 20V 3A (60W) power output for fast-charging the host device
  • USB-A port transfers data from thumb drives or printers at speeds up to 5 Gbps
  • 3-year limited warranty

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for transmitting digital audio and video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device and more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 1080p video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 1080p Video and Digital Audio
The two HDMI and single VGA ports support HD video resolutions up to 1920 x 1200, including 1080p, at 60 Hz. You can connect up to three external monitors at the same time in Mirror mode, which allows you to display the same 1080p image on all of them. A DVI display may also be connected using an HDMI to DVI adapter (sold separately).
USB Port Connects Keyboards, Thumb Drives and Other USB Peripherals
The USB 3.2 Gen 1 port accepts USB peripherals, such as flash drives, mice, keyboards and printers. It supports fast data transfer rates up to 5 Gbps and is backward compatible with USB 2.0 and USB 1.1 devices. Note: Host must support USB OTG (On-the-Go).
PD 2.0 Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with VGA, DVI* or HDMI input
  • Not for use with Thunderbolt monitors
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK12-S USB-C Dock, Triple Display, Silver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213389
Product TypeDocking Station
TechnologyHDMI; VGA/SVGA; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHD15 (FEMALE); HDMI (FEMALE)
Number of Monitors Supported3
Video Ports(2) HDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.3
Resolutions Supported
HDMI: 1920 x 1200 60Hz
VGA: 1920 x 1200 60Hz
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 1920x1200
Max Supported Video ResolutionHDMI/VGA: 1920 x 1200 (1080P) @ 60Hz
Extended ModeYes
Extended Mode Details
Extend a desktop across up to three displays with the following video output combinations:
 
Windows*:
2x HDMI (1080p)
1x HDMI (1080p) + 1x VGA (1080p)
2x HDMI (1080p) + 1x VGA (1080p)
*The maximum video extension capability is up to three connected displays plus the host laptop's screen, depending on the capabilities of the host laptop's graphics card
 
Mac*:
2x HDMI (1080p)
1x HDMI (1080p) + 1x VGA (1080p)
2x HDMI (1080p) + 1x VGA (1080p)
*Mac OS allows for one connected display to be extended while all other connected displays will show a mirror image
Mirror ModeYes
Mirror Mode Details
Transmit mirrored video content to three displays with the following video output combinations:
 
2x HDMI (1080p)
1x HDMI (1080p) + 1x VGA (1080p)
2x HDMI (1080p) + 1x VGA (1080p)
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
DisplayPort Alt ModeYes
DATA
Data Ports(1) USB A (FEMALE)
Data Ports Details(1) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.9
Bus Powered  Yes
Product Length (in.)12
Product Length (cm.)30.48
Product Length (ft.)1
Product Length (m)0.3
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.85
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports5
Dock Connectors(2) HDMI, USB-A 3.2 Gen 1, VGA, USB-C PD Charging
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE); (2) HDMI (FEMALE)
Side B - Connector 2USB C (FEMALE)
Side B - Connector 3USB A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power)
CHARGING
Number of Charging Ports2
Total Charging Amps0.9A (USB-A Port); 3A (PD Charging Port)
Total Charging Watts60
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 3.0)
Charging Ports Details
  • (1) USB-A port supports 5V/0.9A (4.5W) charging to connected devices
  • (1) USB-C PD 2.0 charging port supports 20V/3A (60W) charging to the host computer
Charging Ports / Amps0.9A; 3A
PHYSICAL
ColorSilver
Material of ConstructionAluminium
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.0mm +/- 0.15mm
Cable Length (ft.)0.49
Cable Length (in.)5.91
Total Number of Ports5
Shipping Dimensions (hwd / in.)0.80 x 5.90 x 3.10
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.670 x 4.700 x 2.200
Unit Packaging TypeBox
Unit Weight (lbs.)0.21
ENVIRONMENTAL
Operating Temperature Range32° to 131°F (0° to 55°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  2.9 BTU/Hr
Operating Humidity Range10 to 85% RH, Non-condensing
Storage Humidity Range5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)USB-A: 5V/0.9A (4.5W), USB-C: 20V/5A (100W)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports1
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet SupportNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
HDCP Specification1.3
Driver RequiredYes
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product CertificationsEN 55024; EN 55032
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-5A U420-003-G2-5A USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.