Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C docking station with PD Charging adds HDMI, USB-A, Ethernet and memory card ports to your Chromebook, Windows laptop or tablet.
  • Converts audio/video signals from laptops and other devices that support USB-C DisplayPort Alt Mode
  • Supports 4K resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear video
  • Connect to a wired 10/100/1000 Mbps (Gigabit) Ethernet network when Wi-Fi is unavailable
  • Charge the host laptop with up to 100 Watts (20V 5A) of PD Charging power output
  • USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

Features

USB-C Docking Station Turns Your Computer's USB-C or Thunderbolt 3 Port into a Workstation
This USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting 4K video and digital audio to a large display, adding a thumb drive and other USB peripherals, powering and charging a PD Charging-compliant mobile device, connecting to a Gigabit Ethernet network and a lot more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the detachable USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio with 4:4:4 Color
The HDMI output supports 4K video resolutions up to 3840 x 2160 at 30 Hz with multi-channel sound and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Connect the HDMI port to your display using an HDMI cable (sold separately). A DVI display may also be connected using an HDMI to DVI adapter (sold separately).
USB Ports Connect Keyboards, Thumb Drives and Other Peripherals
Three USB-A hub ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support 5V 2A (10W) of charging power, when connected to a PD 3.0-compliant charger, and fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps (10 times faster than USB 2.0). One port provides 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device. Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
The USB-C port supports Power Delivery (PD) 3.0 charging of connected PD Charging-compliant devices, such as laptops, Kindles, iPads and Android smartphones. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 5A (100W). This port, as mentioned above, can also be used for transferring data up to 5 Gbps. PD 3.0 Fast Role Swap technology ensures all data and power connections remain stable if the wall charger becomes accidentally dislodged. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Allows External Memory Access
The memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. Both slots may be used at the same time.
Detachable USB-C Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time. Disconnect the cable from your computer and the dock when finished and simply slide the cable into place in the secure housing built into the unit.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. It’s about the size of a smartphone, making it easy to pack into a pocket, backpack or laptop bag for multiport convenience wherever you go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or DVI* input
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK5D-GY USB-C Dock, Gray
  • Detachable USB 3.2 Gen 1 Type-C cable (M/M), 0.4 ft. (12.1 cm)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241023
Product TypeDocking Station
Device CompatibilityChromebook; Laptop; Monitor/HDTV; Phone
TechnologyCat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
Country/RegionGlobal
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported
3840 x 2160 (4K x 2K) @ 30 Hz
Supported Resolutions3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 30 Hz
Recommended Cabling

P568-Series High Speed 4K HDMI Cables

Extended ModeYes
Extended Mode Details

Extend your workspace to across a connected display at video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

Mirror ModeYes
Mirror Mode Details

Mirror video from the USB-C port on a laptop to a connected display at video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:2; 4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
DisplayPort Alt ModeYes
DSC SupportYes
DATA
Data Ports(3) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailsSD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously
INPUT
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports9
Ports1
Ports Detail

Connect to a wired Gigabit Ethernet network via the built-in RJ45 port on the dock.

Dock ConnectorsUSB-C, USB-C PD Data/Charging, (3) USB-A 3.2 Gen1, MICRO SD, SD, HDMI, RJ45
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(3) USB A (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
Side B - Connector 4USB C (FEMALE)
Side B - Connector 5MICRO SD (FEMALE)
Side B - Connector 6SD (FEMALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power) and Orange (Activity)
CHARGING
Number of Charging Ports4
Total Charging Amps2
Total Charging Watts100
Charging Port Type(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • One USB-A port supports 5V 1.5A (7.5W) for quickly charging mobile devices
  • All three USB-A ports share 5V 2A (10W) when connected to a PD 3.0 compliant charger
  • The USB-C PD Charging/Data port provides up to 20V 5A (100W) to charge the host laptop via a compatible wall charger
Charging Ports / Amps1.5A; 5A
Compatible DevicesChromebook; Laptop; Smartphone
PHYSICAL
ColorGray
Material of ConstructionAluminum
Connector ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.2mm
Cable Length (ft.)0.39
Cable Length (in.)4.72
Total Number of Ports9
Shipping Dimensions (hwd / in.)0.79 x 5.51 x 3.35
Unit Dimensions (hwd / in.)0.600 x 5.000 x 2.400
Unit Packaging TypeBox
Unit Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V/2A (10W), USB-C PD: 20V/5W (100W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
EDID Compatible  Yes
IEEE Standards Supported802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
MST Support  No
Multi-Resolution SupportNo
Network Speed Support10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
SD Card SpecificationSD; Micro SD
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product CertificationsICES (Canada); NOM (Mexico)
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-5A U420-003-G2-5A USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.