USB-C Flat Cable (M/M) - USB 2.0, Thunderbolt 3 Compatible, Black, 6 ft. (1.83 m)
- Flexible flat design helps prevent inconvenient tangling and allows easy bending
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
- Supports 3A (60W) power output for charging, syncing and powering mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
U040-006-C-FL
Have a Question?
Features
Typical Applications
- Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger up to 6 ft. away
- Transfer data between an external hard drive and your laptop or PC
- Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
- Roll tightly for convenient carrying in your laptop bag, backpack or briefcase as a flexible spare cable
Package Includes
- U040-006-C-FL USB-C to USB-C Cable, M/M, Black, 6 ft. (1.8 m)
Specifications
OVERVIEW
UPC Code | 037332254016 |
Technology | USB 2.0 (High Speed); USB |
INPUT
Maximum Input Amps | 3 |
Maximum Input Watts | 60 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 2.1*6.8MM |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | 30/22 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Material of Construction | PVC |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Operating Humidity Range | 10% to 85%, Non-Condensing |
Storage Humidity Range | 5% to 90%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS and REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004 | 4-Port USB 2.0 Ultra-Mini Hub |
![]() |
U222-007-R | 7-Port USB 2.0 Hub |
![]() |
U223-007 | 7-Port USB 2.0 Hub |
![]() |
U223-010 | 10-Port USB 2.0 Hub |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.