Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C dock adds HDMI, VGA, mDP, USB, PD Charging and other ports to your Chromebook, Windows laptop or PC.
  • Connects 2 displays at the same time for easy multitasking and increasing productivity
  • Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
  • Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
  • Provides 20V 3A (60W) power output for fast-charging large-capacity mobile devices
  • USB-C and USB-A hub ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This multiport USB-C dock expands the potential of your Chromebook, Windows laptop or other device with a USB-C or Thunderbolt 3 port. It’s ideal for transmitting digital audio and video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device, connecting to a Gigabit Ethernet network and a lot more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The Mini DisplayPort (mDP) and HDMI outputs support Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. The VGA output supports HD resolutions up to 1920 x 1200, including 1080p, at 60 Hz. A DisplayPort or DVI display may also be connected using an mDP to DP or HDMI to DVI adapter (adapters sold separately).
Connects Up to 2 Displays at the Same Time
Connecting two external monitors simultaneously allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall. Connect dual monitors in Extended (1080p mDP with 1080p HDMI or 1080p VGA) and Mirror (1080p mDP with 1080p HDMI or 1080p VGA) modes. HDMI and VGA video ports will not work simultaneously.
Connects Keyboards, Thumb Drives and Other USB Peripherals
The USB-A hub ports accept up to three USB peripherals, such as flash drives, mice, keyboards and printers. They support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One USB port also supports BC 1.2 charging with 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device. Note: Host must support USB OTG (On-the-Go).
PD 2.0 Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Audio Equipment
The USB-C hub’s 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet.
Built-In USB-C Cable Connects in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock for Windows laptops, Chromebooks and other devices requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source laptop or computer with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display with DisplayPort*, Mini DisplayPort, VGA, DVI* or HDMI input
  • Not for use with Thunderbolt monitors
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK2-S USB-C Docking Station, Dual Display, Silver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213488
Product TypeDocking Station
Device CompatibilityChromebook; Computer; Headphones; Laptop; Monitor/HDTV
TechnologyCat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
Country/RegionGlobal
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Number of Monitors Supported2
Video PortsMINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsDisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
  • Mini DisplayPort: 3840 x 2160 (4K x 2K) @ 30Hz
  • HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
  • VGA: 1920 x 1200 (1080p) @ 60Hz
Supported Resolutions1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionMDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Cabling
Extended ModeYes
Extended Mode Details

A desktop can be extended to a single connected display in the following video resolutions:

  • HDMI 4K x 2K (3840 x 2160) @ 30 Hz
  • Mini DisplayPort 4K x 2K (3840 x 2160) @ 30 Hz
  • VGA 1080P (1920 x 1200) @ 60 Hz

A desktop can be extended from the host computer to two connected displays in the following combinations:

  • 1x Mini DP (1080p @ 30 Hz maximum) + 1x HDMI (4K @ 30 Hz maximum)
  • 1x Mini DP (1080P @ 30 Hz maximum) +1x VGA (1080P @ 60 Hz maximum)

Notes:

  • Only two video outputs can be used at the same time. If attempting to use all three ports at once the unit will not function properly.
  • When two video outputs are connected to a Mac OS host computer that does not support Multi Stream Transport (MST) Mode, only the mDP output will be detected
  • When two video outputs are connected and the resolution of one monitor is higher than the other, the other monitor may have no output due to a lack of bandwidth due to a total video bandwidth of 10.8G
Mirror ModeYes
Mirror Mode Details

Video output can be mirrored on a single connected display in the following video resolutions:

  • HDMI 4K x 2K (3840 x 2160) @ 30 Hz
  • Mini DisplayPort 4K x 2K (3840 x 2160) @ 30 Hz
  • VGA 1080P (1920 x 1200) @ 60 Hz

Video output can be mirrored from the host computer to two connected displays in the following combinations:

  • 1x Mini DP (1080p @ 30 Hz maximum) + 1x HDMI (4K @ 30 Hz maximum)
  • 1x Mini DP (1080P @ 30 Hz maximum) +1x VGA (1080P @ 60 Hz maximum)

Notes:

  • Only two video outputs can be used at the same time. If attempting to use all three ports at once the unit will not function properly.
  • When two video outputs are connected to a Mac OS host computer that does not support Multi Stream Transport (MST) Mode, only the mDP output will be detected
  • When two video outputs are connected and the resolution of one monitor is higher than the other, the other monitor may have no output due to a lack of bandwidth due to a total video bandwidth of 10.8G
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
DisplayPort Alt ModeYes
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • HDMI and mDP ports can transmit audio from the host computer by selecting the desired output location in the computer's audio settings
  • The VGA output does not support audio
Audio SpecificationCombo audio jack supports stereo audio
DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Supports SD/SDHC/SDXC (Up to 128GB)
  • Supports SD 3.0 UHS-I including: SDR12 (12.5Mbs), SDR25 (25Mbps), SDR50 (50Mbps), DDR50 (50Mbps), and SDR104 (104Mbps)
  • Maximum writing speed up to 70Mbps, maximum reading speed 90Mbps
  • Supports MultiMediaCard (MMC) Specification
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
INPUT
Bus Powered  Yes
Product Length (in.)9.75
Product Length (ft.)1
Power SourceBus
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)5.00
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports11
Ports1
Ports Detail

Connect to a Gigabit Ethernet network using Gigabit Cat5/Cat5e/Cat6 cabling

Dock Connectors(3) USB-A 3.2 Gen1, HDMI, VGA, RJ45, Mini DisplayPort, 3.5mm, MICRO SD, SD, USB-C PD Charging
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2(3) USB A (FEMALE)
Side B - Connector 3MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Side B - Connector 5USB C (FEMALE)
Side B - Connector 63.5MM (FEMALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Transmitting Data)
CHARGING
Number of Charging Ports4
Total Charging Watts60
Charging Port Type(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Charge the host computer via the 60W PD 2.0 charging port
  • Three USB-A ports share a combined 10 Watts (5V/2A)
  • One USB-A port can quickly charge mobile devices with up to 5V/1.5A (7.5W) of charging output
  • The other two USB-A ports share a maximum of 5 Watts (5V/1A)
Charging Ports / Amps1.5A; 3A
Compatible DevicesChromebook; Laptop; Portable Speaker; Smartphone; Tablet
PHYSICAL
ColorSilver
Material of ConstructionAluminum, PVC
Cable Jacket ColorWhite
Connector ColorSilver
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Cable Length (ft.)0.43
Cable Length (in.)5.15
Total Number of Ports11
Shipping Dimensions (hwd / in.)0.91 x 6.50 x 5.31
Shipping Weight (lbs.)0.54
Unit Dimensions (hwd / in.)0.600 x 4.700 x 4.700
Unit Packaging TypeBox
Unit Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  17.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V/0.9A (4.5W) USB-C: 20V/3A (60W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate1 Gbps; 5 Gbps
MST Support  Yes
Multi-Resolution SupportYes
Network Speed Support10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
SD Card SpecificationSD; Micro SD
Displayport Specification1.2
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product CertificationsEN 55024; EN 55032
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
Mini DisplayPort Cable, 4K 60Hz (M/M), White, 10 ft. (3.05 m) P584-010 P584-010 Mini DisplayPort Cable, 4K 60Hz (M/M), White, 10 ft. (3.05 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 3 ft. (0.9 m) P583-003 P583-003 Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 3 ft. (0.9 m)
Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m) P583-006 P583-006 Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m)
Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m) P584-006 P584-006 Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.